Back to top

Environmental Chamber 1 - up to 2MW

Outdoor environmental air conditioning test facility

Outdoor environmental test facility designed to measure a wide range of data including air flow, temperature, pressure and water flow


Features:

  • Total floor area 231m²
  • Maximum test capacity 2MW
  • Air temperature range from +5ºC to +50ºC
  • Maximum air volume flow rate 225m3/s
  • Maximum water flow up to 95 litres per second (Evaporator Circuit)
  • Maximum water flow up to 155 litres per second (Condenser Circuit)
  • Electrical supply voltage range - Stabilised 400V
  • Electrical supply frequency - 50Hz
  • Data acquisition connections to measure temperature, pressure and water flow

 

Typical products tested:


A world class facility

The Airedale test centre is a world-class test facility and the Modine global centre of excellence for air conditioning. It represents a significant investment from Airedale and provides a state of the art facility, the only purpose-built test centre of its kind in the UK and one of the finest such facilities in the world. From a development perspective it allows all product lines to be performance tested giving our customers the reassurance that we provide accurate data that they can trust, this robust testing can also be done as a witness test providing real added value to our customers.

Find out more about Environmental Chamber 2


Enquire about Witness Testing