Back to top

Coil Corrosion Protection

Extend the life of heat exchangers in your HVAC equipment


Key components of air conditioning systems such as heat exchangers, evaporator coils and condenser coils in external chillers, condensers and dry coolers are at continuous risk of severe corrosion due to weather conditions and pollution.

Chiller V Frame Heat Exchanger
Corrosion is the number one cause of efficiency loss in the heat exchanger

Heat exchangers and coils are made using aluminium, which is relatively corrosion resistant even without any type of coating. However, the harsh conditions in certain air conditioning applications often require additional protection, these include:

  • Offshore applications
  • Coastal applications
  • Power plants
  • Industrial environments
  • Urban dense applications
  • Any area to have high levels of airborne pollutants

There are many airborne substances and atmospheric influences that shorten the life of heat exchangers; these include corrosive salts, acids, bases, and/or other chemicals.

Long lasting anti-corrosion treatment

Airedale provides a long lasting anti-corrosion treatment for heat exchangers. This preventative process seals off the heat exchanger from the environment, without affecting heat transfer and pressure drop.

The process can be applied to new units at our factory in Leeds as well as on-site via our Coil Protection service through our nationwide network of expert service engineers. It can also be applied to both Airedale’s and third party manufacturer’s equipment on site and can be applied to any type of heat exchanger/coil.

Why protect?

  • It can triple the lifetime of the heat exchanger
  • Prevents early deterioration, capacity loss and the need for coil replacement
  • Potential annual savings of up to 30% on energy costs

Treated vs Untreated

HVAC Coil Corrosion Protection
Coil Protection Treatment

Heat exchanger protection


Plans available


Choose from three comprehensive standard packages; Protect, Refresh or Renew. Alternatively, you can tailor a maintenance package to suit your individual requirements.

Protect

  • For coils/units that are 3-4 years old  
  • Carry out standard clean and apply treatment to any untreated coils

Refresh

  • For coils/units that are 4-8 years old
  • Carry out standard clean and 'top up' treatment to already treated coils

Renew

  • For coils/units that are 8+ years old
  • Carry out a deep clean and apply treatment to coils


Contact our Coil Protection experts

For a full written quotation or to discuss your Coil Protection requirements, please contact our aftersales department by completing the short form below:

  • Providing your email address means you will receive occasional news about Airedale innovations, products and services before anyone else, we will never share or sell your details to third parties and you can easily unsubscribe at any time.