Artus™ offers a fully-packaged, plug-and-play, single-supplier system and a host of benefits. These include self-access, reduced ceiling clutter and minimised ceiling void heights. As the unit is fully-packaged, there is no need for the specification of ancillary controls, valves, diffusers or spigots. The packaged system, sourced from one supplier, is of enormous benefit to installers, reducing cost and significantly increasing the speed of commissioning. It is perfect for cost-sensitive new-builds, height constrained refurbishments and energy conscious end-users.
From modern to minimalist, classic to contemporary or rustic to retro,the simple, elegant design of Artus™ will suit the ambience of any
environment.
At only 200mm deep, Artus™ is perfect for offices, hotels and apartments where space is at a premium.
Its compact size makes it ideal for retrofitting older buildings with constrained storey heights which struggle to accommodate conventional systems.
A swirl pattern distributes air in all directions,providing complete coverage and excellent
thermal comfort with low noise.Air flows from the tips of the fan blades in a swirl pattern, providing complete coverage, eliminating draughts
Artus™ supplies the same cooling load with dramatically lower energy consumption than alternative systems.
Less energy used, lower CO₂ emissions. Artus™ uses just 1/3 of the fan energy of a typical fan coil unit (0.08 watts / litre / second).
Artus™ provides fully integrated “plug and play” set up, so no configuration is required. This results in faster, more straightforward installation, in turn saving cost.
Artus™ is delivered to site as a packaged “plug and play” unit and requires no secondary ductwork, speeding up installation and commissioning
With easy “self-access” from below, Artus™ requires no access panels for maintenance, all serviceable components can be reached from below
( Tilt phone to view full graphic)
Please enter the information below and you will be the first to get Artus™ technology news delivered to your inbox, before launch in December 2017.
Providing your email address means you will receive occasional news about Airedale innovations, products and services before anyone else, we will never share or sell your details to third parties and you can easily unsubscribe at any time.