Back to top

Retail Air Conditioning Controls

Retail Air Conditioning Controls

The simple route to an optimised, single source retail environment that performs faster, better and globally. Our retail controls solutions provide outstanding efficiency and control over the entire HVAC system via a centralised, co-ordinated hub. Designed primarily to be connected to the ACIS™ Cloud system, for monitoring hundreds of stores via one platform for reduced wastage. The system can also run standalone on a store by store basis providing complete flexibility.

Why Airedale? 

As the leading UK manufacturer of Precision Air Conditioning and Chillers Airedale is able to utilise this knowledge combined with a wealth of experience in building services controls to deliver solutions that will improve the operation of all applications but with particular experience in data centres, retail and chilled water applications. Improvements can be via better reporting, improved monitoring, system integration or intuitive system operation.

Example scenario's

  • Centralised, easy to use monitoring / control system
  • Integration of all plant including chillers, air handling units, pumps, compressor packs, cassette units, VAV / VRV, fans
  • Wireless system allows store freezer cabinets/display cases to be monitored and easily integrated in to the central system with minimal installation works
  • Environmental control including CO2 / Air Quality
  • Energy monitoring and efficiency reporting
  • User friendly scheduling system from store level down to individual device