Back to top

Condensers & Condensing Units


A comprehensive range of air cooled AC condensers and condensing units enables customers to purchase a complete solution for a wide number of split system applications.

Air conditioning condenser

Showing results 1 - 4 of 4

  • BluCube™

    BluCube™
    10-48kW

    R410A condensing unit with heat pump variant provides heating & cooling for industry standard AHUs

    Mark for comparison

  • Air Cooled Condensers & Dry Coolers

    Air Cooled Condensers & Dry Coolers
    12-165kW (R410A) 12-195kW (R410A) 11-105kW (R407C)

    R410A & R407C condensers & dry coolers

    Mark for comparison

  • Condensing Units (CU)

    Condensing Units (CU)
    3kW - 50kW

    R407C range of 20 air cooled condensing units & heat pumps with small footprint

    Mark for comparison

  • Ultima™ Compact Condensing Unit

    Ultima™ Compact Condensing Unit
    30kW - 150kW

    The Ultima Compact Condenser is a high efficiency, compact, air-cooled R407C or R410A condensing unit

    Mark for comparison

Showing results 1 - 4 of 4


People Who Viewed This Also Viewed...

  • EcoChill Air Cooled

    EcoChill Air Cooled
    6-46kW

  • TurboChill™ and TurboChill™ FreeCool Spray Evaporator

    TurboChill™ and TurboChill™ FreeCool Spray Evaporator

  • Artus™ Hybrid Fan Coil

    Artus™ Hybrid Fan Coil
    1.9kW - 2.8kW

  • InRak™ 300mm

    InRak™ 300mm
    8kW - 36kW

  • Ecotel™ DX

    Ecotel™ DX
    5-15kW


Commercial refrigeration – Condensers & Condensing Units

Airedale offers a sizable range of highly energy efficient, fully packaged, low noise level units for all of your commercial air conditioning requirements. The range itself covers cooling parameters of 3kW - 450kW and is available in R410A and R407C refrigerant options.

Our systems benefit from reduced costs, increased efficiencies and low environmental impact. Combining the latest technologies of EC fans and remote electronic expansion valves, efficiencies are dramatically increased. Designed with space claim and performance at their heart, an air conditioning condenser and condensing unit can be installed with minimal space claim and are low in weight.

Our condensers and condensing unit range range is also neighbourhood friendly. High sound insulation ensures that operating conditions are maintained without disturbing surrounding areas.