Back to top

Air Handling Units


A highly versatile range of Air Handling Units, including R410A, free-cooling and indirect adiabatic cooling systems, maximising efficiency and minimising operational costs.

Air Handling Units

Showing results 1 - 3 of 3

  • Bespoke AHUs

    Bespoke AHUs

    Airedale's sister company Barkell offer a comprehensive range of specialist high quality AHUs from 0.2 m³/s to +50m³/s.

    Mark for comparison

  • Heat Recovery Units

    Heat Recovery Units

    Designed for installation in ceiling voids, Barkell's high-efficiency heat recovery and ventilation solutions are ideal for commercial applications

    Mark for comparison

Showing results 1 - 3 of 3


People Who Viewed This Also Viewed...

  • InRak™ 300mm

    InRak™ 300mm
    8kW - 36kW

  • SmartCool™ Inverter Compressor

    SmartCool™ Inverter Compressor
    5-83kW

  • AireTile™

    AireTile™
    0.74 - 1.2 (m³/s)

  • Echo™

    Echo™
    2kW - 20kW

  • InRak™

    InRak™
    10kW – 67kW


Air Handling Unit range

Designed to perform, our highly versatile range of Air Handling Units (AHUs) are configured for wall or roof mounted applications. Requiring minimal mechanical cooling and offer huge free-cooling potential - maximising efficiency and minimising operational costs.