High-Efficiency Chillers
Airedale by Modine offers a versatile range of high-efficiency chillers, including air-cooled, water-cooled, free cooling, and remote condenser options. With cooling capacities ranging from 20kW to 3MW, our solutions provide flexibility and reliability for mission-critical applications, ensuring optimal performance across diverse environments.
Industry-Leading Free Cooling Technology
Our expertise in free cooling enables us to deliver the most energy-efficient chillers on the market. Leveraging Turbocor® compressor technology, our systems maximize energy savings year-round, significantly reducing operational costs while enhancing sustainability.
Additionally, our microchannel coil technology plays a key role in reducing lifecycle costs, optimizing heat transfer efficiency, and lowering airside pressure drop – all while minimizing fan power consumption. This innovative approach ensures enhanced performance, greater durability, and superior cost-effectiveness for modern cooling demands.
Also see:
DCS Chillers >
Heat Pump Chillers >
800kW – 2MW
Ultra-high efficiency data center chiller, designed for colocation and hyperscale operations.
200kW – 3000kW
High capacity, water-cooled, R134a (GWP 1430) / R513A (GWP573) Turbocor® chiller with ESEER values of up to 8.98
106kW – 1100kW
Energy efficient air cooled R32 (GWP 675) scroll chiller offering free cool and wide span of cooling capacities
1.85MW
The OptiChill DCS is available as a 1.85MW unit and utilizes R134a (GWP1430) refrigerant.
500TR/ 1759kW
A low-energy, low-sound R513A (GWP 573) air-cooled screw chiller with a large cooling capacity.