Back to top

Comfort Cooling


Our comfort cooling air conditioning products offer a wide choice of capacities and unit types to meet the needs of virtually any retail, commercial, health and leisure environment. Each solution is flexible and adaptable creating reduced running costs and high level efficiency.

Commercial air conditioning

Showing results 1 - 3 of 3

  • Artus™ Hybrid Fan Coil

    Artus™ Hybrid Fan Coil
    1.9kW - 2.4kW

    Artus™ is a revolutionary, hybrid comfort cooling system, designed to save energy, money & space

    Mark for comparison

  • Chilled Water Cassette

    Chilled Water Cassette
    2kW - 11kW

    Neat, compact unit; smart & unobtrusive, combining flexibility & quality with quiet operation & effective control

    Mark for comparison

  • StoreMaster™

    StoreMaster™
    50kW - 77kW

    StoreMaster™ provides the flexibility of cooling or heating & significantly reduces lifecycle costs

    Mark for comparison

Showing results 1 - 3 of 3


People Who Viewed This Also Viewed...

  • InRak™ 300mm

    InRak™ 300mm
    8kW - 36kW

  • Ecotel™ DX

    Ecotel™ DX
    5-19kW

  • Heat Recovery Units

    Heat Recovery Units

  • Bespoke AHUs

    Bespoke AHUs

  • Ecotel™

    Ecotel™
    5-15kW


Commercial Air Conditioning

Airedale integrated commercial air conditioning and retail air conditioning systems provide the most energy efficient solutions to meet your needs, reducing running costs and your carbon footprint. Our range of integrated comfort AC cooling solutions and smart air conditioning controls logic cover cooling, heating and ventilation of retail, commercial, sport and leisure environments ensuring a comfortable, consistent ambient temperature with a constant flow of fresh air and balanced humidity.

Each of our retail air conditioning solutions is highly versatile and significantly cuts energy consumption, delivering excellent payback. Our systems have enabled Iceland Frozen Foods to realise savings of £1.5m to date across 75% of stores where our systems have been implemented. The typical payback is between six and nine months per store, making the solution extremely attractive. Maximising space is key to any retail and commercial application. Airedale Chilled Water Cassettes are concealed reducing space claim and offering an aesthetically pleasing solution. Outdoor units are low noise and have compact footprints, making them ideal for built up, densely populated areas.