Back to top

Comfort Cooling

Artus™ Hybrid Fan Coil1.9kW - 2.4kW

Launching Autumn 2017

Artus™ is a revolutionary, award-winning, hybrid AC system designed to save energy, money, and space. UK designed and developed in partnership with Arup; Artus™ provides fan coil unit (FCU) performance and flexibility, with the low energy consumption of a chilled beam, enhancing office comfort via swirl air distribution, eliminating unwanted draughts.

A smarter, smaller approach to air conditioning

A fully packaged system, Artus™ has a specific fan power of 0.08 watts/litres/second, 66% less than comparable ‘best in class’ FCUs. The sleek unit measures 572mm (W) x 572mm (L) x 200mm (D). Artus™ delivers smaller, clearer service zones, reducing storey heights and requiring no secondary ductwork making it accessible from below. A facility manager’s dream.

Artus™ provides a new approach to traditional air conditioning for comfort based applications. It's an advanced hybrid system. It combines the performance and flexibility of a fan coil unit (FCU), with the low energy performance of a chilled beam, without any of the associated drawbacks.

Artus™ is designed to improve working environments, enhancing office comfort and employee experience. It is your workplace; reinvented.

Marks & Spencer (M&S) Big Innovation – Winner!

Artus™ is already being recognised for its innovation and efficiency, having been selected as a winner in the Ecobuild and M&S ‘Big Innovation Pitch’. The winner was decided at Ecobuild 2017, 7-9 March at ExCel London.


Artus™ promises to solve the biggest complaints in comfort cooling, including; energy efficiency, draughts and dead spots, space claim of secondary ductwork, unit footprint, cluttered ceiling void services, and restrictive access for maintenance and installation.

Saves Energy – With a fan power of 0.08 watts / litre / second, it uses one third of the energy consumption of a comparable ‘best in class’ fan coil unit.

Saves Money – As a fully packaged system, there is no cost increase compared with a standard ac system. Artus™ is more affordable than a standard FCU, once diffusers, secondary ductwork, BMS controller, controls valves, and pipework are considered.

Saves Space – At 572mm (W) x 572mm (L) x 200mm (D), Artus™ is 43% more compact than conventional FCUs. This provides a smaller, clearer service zone, saving 300mm on the height of each storey.

Perfect air distribution – Artus™ delivers air in a swirl pattern, without the use of guide vanes creating a draught free environment, resulting in excellent thermal coverage in both cooling and heating modes, maximising comfort levels.

Function and Form – Artus™ has clean, design-led aesthetics. The perforated bottom fascia of the Artus™ is available in multiple designs providing virtually invisible, seamless integration into ceiling designs.

Hassle Free Maintenance – Artus™ represents a dream for facility managers, architects and interior designers. All component access is provided from below the unit via a drop-down fan plate.

Artus™ unlocks benefits for a range of users:

A building developer’s perspective

- high-quality, low-energy system
- saves up to 300mm in height per floor
- BREEAM credit contribution
- Part L Building Regulation Compliant

An architect’s perspective
- clean, discreet, aesthetic solution
- perfect for exposed or ceiling based applications
- smaller ceiling voids, and no need for access panels

An M&E consultant’s perspective
- simple and flexible unit from a single supplier
- uses two-thirds less energy than best in class conventional fan coil units
- cleaner ceiling voids and easier coordination of services
- dehumidification capacity

A contractor’s perspective
- plug-and-play unit from a single supplier
- quick and easy installation before or after ceilings

A commissioning/FM engineer’s perspective
- simple commissioning and trouble-shooting
- ease of maintenance without the need for additional ceiling access panels


    Register your interest

    Please enter the information below and you will be the first to get Artus™ technology news delivered to your inbox, before launch in September 2017. Providing your email address means you will receive occasional news about Airedale innovations, products and services before anyone else, we will never share or sell your details to third parties and you can easily unsubscribe at any time.

    Alternatively, if you would like to speak to someone, you can call us directly on the number below, or request a callback and one of our team will get in touch as soon as possible.

    +44 (0)113 239 1000

    Request call back
    • Anti-Spam


  • Related products

    • StoreMaster™

      StoreMaster™
      50kW - 77kW

    • Chilled Water Cassette

      Chilled Water Cassette
      2kW - 11kW