Data Centre Products

3

200 – 650kW

A revolutionary parametric data centre fan array range, designed in collaboration with data centre consultants, end users and contractors.
1MW unit

35kW-1MW

An evolution of the multi award-winning SmartCool™ precision cooling range, designed for global application in Colo / Hyperscale
cid168_Smartcool DCS 2014 Award Win Small_218x220

11-233kW

High efficiency precision cooling system trusted by some of the world’s most demanding organisations and facilities. Offers unrivalled kW/m2 cooling power in an intelligent, versatile package.

3975_IDrive-lead v2_218x220

5-83kW

SmartCool just got smarter. This inverter-driven iteration of the versatile Smartcool range offers exact control and superior efficiency.

ebae49e0-2993-4bf2-a3ea-4a4d81021a43_InRak-IT-Cooling-1_300x285

10kW – 67kW

High performance in row IT cooling solution which provides industry-leading cooling for its footprint from 10kW – 67kW with an EER up to 108.03

e64565f1-4411-4895-b03d-34c049b4f03d_Gallery-image-2

200kW – 1830kW

Air cooled R134a / R1234ze high efficiency, high capacity chiller with Turbocor compressor

9c17b1bc-e859-43d6-b654-f92a340d6c31_DeltaChill-DeltaChill-Free-Cool-Chiller-1

110kW – 1010kW

Energy efficient air cooled R410A scroll chiller offering free cool and wide span of cooling capacities

2214_fullimage_TurboChill-FreeCool-TCF-14fan-1

200kW – 1830kW

The ultimate high capacity, energy efficient, air-cooled chiller solution with enhanced free-cooling

9c17b1bc-e859-43d6-b654-f92a340d6c31_DeltaChill-DeltaChill-Free-Cool-Chiller-1

110kW – 1010kW

DeltaChill DCS benefits from enhanced free cooling to maximise efficiencies in high temp settings.

OFC V ISO PANEL SHADOWS PERSPECTIVE 85

1.85MW

The OptiChill DCS is available as a 1.85MW unit and utilizes R134a refrigerant.

IQity

IQity™ is Airedale’s IoT-enabled technology framework, revolutionising how cooling is connected, controlled and automated at critical facilities.

Cloud Diagnostics

Airedale Cloud Diagnostics™ is a cloud-based monitoring and diagnostics platform developed for owners of mission critical HVAC plants.

ACIS_thumb

ACIS can save you energy, keep your site operational, reduce unplanned maintenance and help you determine the root cause of electrical events.

Contact Us to Learn More.