Back to top

IT Cooling


From small computer rooms to future-proof solutions across multiple data centres, our high efficiency data centre rack cooling solutions work smarter not harder to give you more cooling for less power and ensure a stable environment and availability 24/7.

Data Centre Server Rack Cooling Solutions

Showing results 1 - 4 of 4

  • OnRak™

    OnRak™
    3kW – 35kW

    The OnRak™ server rack air conditioner is a resilient rear door heat exchanger, designed to manage high discharge temperatures

    Mark for comparison

  • InRak™

    InRak™
    10kW – 67kW

    High performance in row IT cooling solution which provides industry-leading cooling for its footprint from 10kW – 67kW with an EER up to 108.03

    Mark for comparison

  • Echo™

    Echo™
    2kW - 20kW

    Complete, flexible, free cooling IT cooling solution from server cabinet to chiller providing cooling from 2kW – 20kW per rack with an example PUE of 1.2

    Mark for comparison

  • AireTile™

    AireTile™
    0.74 - 1.2 (m³/s)

    Dynamic fan floor tile which boosts cooling efficiency via active air distribution. Eliminates hotspots; cool air directly targets heat load at source.

    Mark for comparison

Showing results 1 - 4 of 4


People Who Viewed This Also Viewed...

  • Ecotel™ DX

    Ecotel™ DX
    5-19kW

  • Heat Recovery Units

    Heat Recovery Units

  • Bespoke AHUs

    Bespoke AHUs

  • Ecotel™

    Ecotel™
    5-15kW

  • SmartCool™ Inverter Compressor

    SmartCool™ Inverter Compressor
    5-83kW


IT Cooling range

We deliver high efficiency, flexible IT cooling solutions that work smarter not harder. Across low, medium and high density applications our systems provide reliability and resilience that maximises uptime and optimises efficiency. Our solutions can provide energy savings of over 88% a year; consistently achieve EER ratings of above 183 and aiding significantly reduced PUE figures.

Whether your requirement is the mass cooling of server rooms, server rack cooling, data room cooling or general IT cooling, we can provide the perfect, energy efficient, secure, available and resilient solution to meet your need.