Back to top

Product Configurator


The Airedale Air Conditioning Product Configurator enables online configuration of products, helping you access the right system to meet your needs. A detailed, quick reference comparison matrix can be accessed for up to three products by selecting 'Mark for comparison'; this is easily printable for your reference.


Configure your products...

Showing results 1 - 9 of 24

View all
  • Air Cooled Condensers & Dry Coolers

    Air Cooled Condensers & Dry Coolers
    12-195kW (R410A) 11-105kW (R407C)

    R410A & R407C condensers & dry coolers

    Mark for comparison

  • AireTile™

    AireTile™
    0.74 - 1.2 (m³/s)

    Dynamic fan floor tile which boosts cooling efficiency via active air distribution. Eliminates hotspots; cool air directly targets heat load at source.

    Mark for comparison

  • Artus™ Hybrid Fan Coil

    Artus™ Hybrid Fan Coil
    1.9kW - 2.8kW

    Artus™ is a revolutionary, hybrid comfort cooling system, designed to save energy, money and space

    Mark for comparison

  • BluCube™

    BluCube™
    10-48kW

    R410A condensing unit with heat pump variant provides heating & cooling for industry standard AHUs

    Mark for comparison

  • Chilled Water Cassette

    Chilled Water Cassette
    2kW - 12kW

    Neat, compact unit; smart and unobtrusive, combining flexibility and quality with quiet operation and effective control

    Mark for comparison

  • Condensing Units (CU)

    Condensing Units (CU)
    3kW - 80kW

    R407C range of 20 air cooled condensing units & heat pumps with small footprint

    Mark for comparison

  • DeltaChill™ & DeltaChill™ FreeCool

    DeltaChill™ & DeltaChill™ FreeCool
    110kW - 1080kW

    Energy efficient air cooled R410A scroll chiller offering free cool and wide span of cooling capacities

    Mark for comparison

  • EasiCool™

    EasiCool™
    6-64kW

    Excellent value, modular package; ideal for small computer rooms & critical applications. 374 models in DX & Chilled Water

    Mark for comparison

  • Echo™

    Echo™
    2kW - 20kW

    Complete, flexible, free cooling IT cooling solution from server cabinet to chiller providing cooling from 2kW – 20kW per rack with an example PUE of 1.2

    Mark for comparison

Showing results 1 - 9 of 24

View all