DeltaChill™ & DeltaChill™ FreeCool
An air cooled R410A scroll chiller offering a free cooling variant and a wide span of cooling capacities from 110 to 1010kW.
Extremely energy efficient and compact
A huge range of 282 models provides exceptional flexibility
Up to 95% of the year in free-cooling
Quiet, cost effective scroll compressors and the latest fan technology
Units within this range are Ecodesign compliant for both process (SEPR) and comfort cooling (SSCEE) applications. Please refer to the technical manual, website, or your Airedale account manager for full details
An air cooled R410A scroll chiller offering a free cooling variant and a wide span of cooling capacities from 110 to 1010kW. Extremely energy efficient and compact, the DeltaChill™ (DCC) combines quiet, cost effective scroll compressors and the latest fan technology applied in a modular V-frame coil design. In higher capacity models and across all free cooling models, microchannel heat exchangers lift efficiency even higher, whilst still minimising space claim.
Choose from 282 models
A huge range of models provides exceptional flexibility, tailored exactly to your application allowing unit selection to be optimised for efficiency or footprint.
Reducing operating costs and carbon footprint
By selecting the DeltaChill™, you are investing in a chiller that significantly reduces running costs and carbon footprint. The 140 – 1010kW DeltaChill™ FreeCool (DCF) spends up to 95% of the year in free-cooling. During any mechanical cooling, the DeltaChill™ has excellent part load efficiencies, ensuring no power is wasted. Typically in cooling applications, load conditions dictate that a chiller only operates at full load for 3% of the year.
Units within this range are Ecodesign compliant for both process (SEPR) and comfort cooling (SSCEE) applications. Please refer to the technical manual, website, or your Airedale account manager for full details
Chiller | Capacity | Max EER | Max ESEER | Refrigerant | Compressor Type | Circuits |
DeltaChill | 110 – 940kW | 3.46 | 4.88 | R410A | Scroll compressor | Single
Dual Triple |
DeltaChill Free Cool | 135 – 1010kW | 3.6 | 4.38
|
R410A | Scroll compressor | Single
Dual Triple |