DeltaChill R32
110kW – 1600kW
The DeltaChill R32 (GWP 675) is an extremely energy efficient chiller:
- High Efficiencies (ESEER up to 5.11 & EER up to 3.60)
- 3 BREEAM Credits
- Quiet and Extra Quiet Modes for reduced noise
- Tier 2 (2021) SEPR
- Free-cool functionality offers significantly reduced running costs
The DeltaChill R32 (GWP 675) is Airedale’s high-efficiency, air-cooled chiller. Using innovative scroll compressor technology, optimized for R32, DeltaChill offers a wide range of models, making it a versatile solution for almost any application.
Chiller | Capacity | Max EER | Max ESEER | Refrigerant | Compressor Type | Circuits |
DeltaChill R32 | 106 – 1100kW | 4.08 | 5.26 | R32 | Scroll compressor | Dual
Triple |