Air Cooled Condensers

Air Cooled Condensers

Airedale offers a range of air-cooled condensers suitable for R410A, custom designed with a small footprint, low sound level and a slimline appearance.

Available in 16 model sizes with total heat rejection 12 -165kW
Corrosion Resistant Coated Coils
Head Pressure Control
Shut Off Valves for easy maintenance

Features

Available in 16 model sizes with total heat rejection 12 -165kW

Available in either horizontal or vertical air discharge orientation.

Large surface area coil is ideally positioned to optimise airflow and heat transfer, manufactured from refrigeration quality copper tube with mechanically bonded aluminium fins.

Corrosion Resistant Coated Coils

For aggressive atmospheres a corrosion resistant coating can be applied to the aluminium fins.

Head Pressure Control

(On / Off) Head pressure control is maintained via a factory fitted on/off pressure switch rated to IP54 for outdoor use as standard.

Shut Off Valves

Where unit isolation for easier maintenance is required, shut off valves can be supplied loose for on -site installation.

Coil Guards

Protective mesh guards can be fitted to each of the outer coils to protect against damage.

Units within the range are exempt from Ecodesign

Contact Us For More Information