Healthcare Products

HTM product

Bespoke, energy efficient, durable and low-noise AHU.

AlphaChill 1

Our scalable, low-GWP, reversible heat pump chiller range.

Barkell-AHU-scaled

A comprehensive range of specialist high quality AHUs from 0.2 m³/s to +50m³/s.

Standard Range AHU Aluminium

A series of pre-configured selections, reducing quotation and lead times for less complex projects.

89087f6b-41eb-44fc-bba1-72dcc48b67b7_image5947536034399506381

Energy efficient air cooled R32 scroll chiller offering free cool and wide span of cooling capacities

e64565f1-4411-4895-b03d-34c049b4f03d_Gallery-image-2

200kW – 1830kW

Air cooled R134a / R1234ze high efficiency, high capacity chiller with Turbocor compressor

ACIS_thumb

ACIS™ provides a simple and intuitive interface that facilitates a wide range of monitoring, reporting and diagnostic tools, putting the customer in complete control.

Energy_upgrades_thumb

Replacing AC fans with EC fans allows optimisation of cooling systems for ultimate energy efficiency, potentially reducing energy usage by up to 70%.

Contact Us to Learn More.