TurboChill™ Hydro
TurboChill Hydro pairs the latest in water cooling technology with the highly efficient TurboCor® compressor range, to deliver our highest capacity, highest efficiency chiller with reduced risk to our planet. Utilises R134a (GWP 1430) / R513A (GWP 573).
200kW to 3000kW
ESEER up to 8.98
EER up to 5.79
Low noise
Flexible footprint
Units within this range are Ecodesign compliant for both process (SEPR) and comfort cooling (SSCEE) applications. Please refer to the technical manual, website, or your Airedale account manager for full details
TurboChill Hydro is a highly efficient water cooled chiller that offers extensive cooling capacity. Ranging from 200kW to 3000kW, TurboChill Hydro offers flexibility without compromising on performance. TurboChill Hydro is available with a wide range of sizes, varying numbers of compressors, types of compressors, and layout options for increased customer flexibility. The base and unit panels are fabricated from galvanised steel to ensure a rigid, durable, weatherproof construction.
Standard unit colour is Black Grey (Ral 7021). With over 21 models available and with a range of options including the economiser, the liquid refrigerant pump, leak detection and head pressure control options.
Single circuit units are available with up to 3 compressors on a single circuit and on a dual circuit there are units with 2 to 5 compressors available shared between the circuits.
All TurboChill Hydro units can use either R134a (GWP 1430) or the lower GWP alternative R513A (GWP 573).
Chiller | Capacity | Max EER | Max ESEER | Refrigerant | Compressor Type | Circuits |
TurboChill Hydro range | 200 – 3000kW | 5.79 | 8.98 | R134a or R513A | Turbocor compressors | Single/Dual |