Is your Edge data centre safe from the drop?
As pervasive technologies like the internet of things (IoT) and artificial intelligence (AI) permeate our everyday lives, coupled with societal trends such as TV streaming, the demand for data processing and storage close to the point of use is increasing. The growth of small, modular edge data centres will create new challenges for operators, with autonomy, repeatability and remote management critical.
How can Airedale help?
Airedale understands that new challenges, like edge data centres, require tailored solutions. Our ACIS™ software suite has been helping data centre operators manage and optimise their facilities for years, but the growth in edge facilities requires a new thinking. To answer the challenge, our software teams have developed ACIS™ Edge.
ACIS™ Edge is a comprehensive monitoring solution for small to medium sized edge data centres, scalable as your business grows. Providing real-time insights, ACIS™ Edge supports remote management of facilities, keeping them operational and efficient and identifying problems before they occur.
ACIS™ Edge can be easily configured and supports open / standard protocols, meaning it can be integrated with third party products and systems. Our team of data centre and software experts will guide you through the specification, installation and implementation of the system, meaning you won’t be on the edge of your seat when your site goes live.
Choose Your Solution
ACIS™ Edge is available as a Small, Medium or Large package, depending on variables such as the number of connected devices and points in your edge data centre. See the table and flip-cards below to discover what is included:
S | M | L | |
Open Protocols | 5 devices | 10 devices | 15 devices |
Points Limit | 100 | 200 | 300 |
Live / Historical PUE | Included | included | included |
Dashboard | included | included | included |
Alarm Reporting | included | included | included |
SECURE 24/7 ACCESS
SECURE 24/7 ACCESS
• Access from anywhere via secured connection
• 24/7 remote monitoring available
• Automatic weekly backup to secured cloud available
• Optional 2FA authentication for additional security
FULLY COMPATIBLE
FULLY COMPATIBLE
• Open protocols available (BACNET, Modbus, SNMP)
• SNMP integration with existing on-site monitoring tools
• Can be extended to support any device and protocol, allowing you
to adjust as technology changes.
NOTIFICATIONS & ONGOING ANALYSIS
NOTIFICATIONS & ONGOING ANALYSIS
• Real time alarms notification with alarm flapping detection
• Email, SMS and alarm console, with 3 escalation levels
• Categorisation of alarms based on priority
• Automated pre-configured reports in Excel format
LIVE CAPTURE & HISTORICAL DATA
LIVE CAPTURE & HISTORICAL DATA
• Live and historical PUE calculation
• Historical data available for up to 100/200/300 points
VISUALISATION & GRAPHICAL REPRESENTATION
VISUALISATION & GRAPHICAL REPRESENTATION
• HTML5 Web interface with real-time graphics
• Cross device compatibility with no additional software required
• Intuitive user interface to access all system components
CONTROL OF CRITICAL SYSTEMS
CONTROL OF CRITICAL SYSTEMS
Power and HVAC systems managed from one system