Chillers

Our versatile range of high efficiency air cooled, water cooled, free cooling and remote condenser chillers gives customers a wide choice of cooling capacities from 20kW up to 3MW.

Also see:
DCS Chillers >
Heat Pump Chillers >

AlphaChill 1

24kW-102kW

A scalable, low-GWP (675), reversible heat pump chiller range.

2214_fullimage_TurboChill-FreeCool-TCF-14fan

200kW – 1830kW

Air cooled R134a (GWP 1430) / R1234ze (GWP 7) high efficiency, high capacity chiller with Turbocor compressor.

TurboChill air cooled chiller

195kW – 1650kW

Air cooled R513a (GWP 573) / R1234ze (GWP 7) high capacity chiller with Turbocor compressor and spray evaporator

Water Cooled Chiller

200kW – 3000kW

High capacity, water-cooled, R134a (GWP 1430) / R513A (GWP573) Turbocor chiller with ESEER values of up to 8.98

89087f6b-41eb-44fc-bba1-72dcc48b67b7_image5947536034399506381

106kW – 1100kW

Energy efficient air cooled R32 (GWP 675) scroll chiller offering free cool and wide span of cooling capacities

iChill heat pump chiller

204-1423kW

An energy efficient screw compressor chiller and heat pump solution.

MultiChill_300x200px

53kW – 103kW

Modular, low-GWP, free-cooling heat pump chiller range.

Chiller / Heat Pump

223-1270kW

An energy efficient scroll compressor chiller and heat pump solution

OFC_V_ISO_PANEL_SHADOWS_PERSPECTIVE_85_

1.85MW

The OptiChill DCS is available as a 1.85MW unit and utilizes R134a (GWP1430) refrigerant.

Optichill Stills image 03 - small web

500TR/ 1759kW

A low-energy, low-sound R513A (GWP 573) air-cooled screw chiller with a large cooling capacity.

US EXCLUSIVE

Industry-leading knowledge of free-cooling allows us to deliver the most energy efficient chillers on the market; Turbocor compressor technology provides the energy saving benefits of virtually year round free-cooling. The use of microchannel coils also a key feature in the present and future of our technology, significantly reducing lifecycyle costs giving a lower airside pressure drop for the same capacity with subsequent lower fan input.

Contact Us to Learn More.