AlphaChill™ (24kW-102kW) & AlphaChill Plus™ (115kW–268kW)
AlphaChill™ is a scalable, low-GWP, reversible heat pump chiller range. Optimised for lower GWP refrigerant R32 (GWP 675), it is part of our more sustainable range of cooling and heating solutions, delivering excellent efficiency, versatility and performance.
With silent and super silent options available, it is suitable for urban installations where low sound, reduced footprint and high efficiency performance is critical.
- Available as cooling only or as a heat pump variant
- Scalable configuration, with the ability to connect up to 16 units in a local network, delivering a total capacity of 1568kW cooling and 1470kW heating
- Inverter compressor, delivering precise capacity matching to cooling and heating demand
- Excellent part-load efficiency benefits
- Optimised for lower GWP refrigerant R32 (GWP 675)
- SEER up to 5.37 (cooling only) and SCOP of up to 4.81 (heat pump)
- Domestic hot water up to 60OC
AlphaChill is a scalable, low-GWP, reversible heat pump chiller range. Optimised for lower GWP refrigerant R32 (GWP 675), it is part of our more sustainable range of cooling and heating solutions, delivering excellent efficiency, versatility and performance.
The AlphaChill range comprises compact, lower capacity chillers that can be scaled to meet the needs of project requirements. With silent and super silent options available, it is suitable for urban installations where low sound, reduced footprint and high efficiency performance is critical.
With sustainability at the heart of its design, AlphaChill uses an inverter compressor to deliver precise capacity matching to cooling and heating demand, delivering SEERs of up to 5.37 (cooling only) and up to 4.81 (heat pump). Chilled water temperatures range from -8oC to 20oC with the heat pump delivering comfort cooling and domestic hot water of up to 60°C.
AlphaChill has the flexibility of being able to connect up to 16 units in a local network, delivering a total capacity of 1568kW cooling and 1470kW heating. This allows for scalability and is important for organisations looking to grow in size, but needing to start with smaller capacity sizes for footprint or budgetary reasons.
AlphaChill Plus:
As an extension of the range, AlphaChill Plus is a larger capacity, two-circuit reversible heat pump. AlphaChill Plus appeals to projects that demand the efficiency, low sound and low GWP refrigerant delivered by AlphaChill, but with an increased capacity. AlphaChill Plus has a capacity of 115kW to 233kW, with the ability to be connected to a network of up to 8 units, offering a total capacity of up to 1864kW.
Key Features:
- 24kW-102kW
- Lower GWP refrigerant R32
- Scalable solution with the ability to connect up to 16 units in a local network,
- Up to 1568kW cooling total installed capacity and 1470kW heating total installed capacity
- Flexible and efficient operation
- SEERs of up to 5.37 (cooling only) and up to 4.81 (heat pump)
- Silent and super silent options available
- Inverter compressor for exact capacity matching
- Domestic hot water up to 60oC
- Increased capacitates of up to 233kW available from AlphaChill Plus
The inbuilt, pre-programmed controller offers:
- Auto-restart function
- Timer on/off setting; day/weekly schedule.
- Display components status.
- Alarm Management and set point adjustment.
- Two multi-authorisation control levels.
- Modbus connection as standard.
- Connection of up to 16 units in parallel.
- Suitable for remote use
- Climatic compensation with outdoor air temperature
AlphaChill Heat Pump Excellence | ||||||||||
Range Name | Number of circuits | Nominal cooling capacity | EER | Nominal Heating capacity | Sound pressure @ 10m dB(A) | Dimensions (H x W x L) | SEER (gross) | SSCEE compliance | SEPR | Weight |
ACHP 10.1 | 1 | 24.1 | 3.21 | 24.3 | 42.1 | 1340 x 1005 x 1960 | 4.81 | 189 | N/A | 323 |
ACHP 12.1 | 1 | 26.6 | 2.93 | 28.8 | 43.1 | 1341 x 1005 x 1960 | 4.65 | 183 | N/A | 323 |
ACHP 14.1 | 1 | 30.3 | 2.87 | 34.2 | 44.1 | 1342 x 1005 x 1960 | 4.53 | 178 | N/A | 323 |
ACHP 16.2 | 1 | 43.8 | 3.10 | 50.5 | 43.6 | 1480 x 1060 x 2304 | 4.32 | 170 | N/A | 500 |
ACHP 18.2 | 1 | 49.7 | 3.03 | 54.7 | 43.6 | 1481 x 1060 x 2304 | 4.32 | 170 | N/A | 500 |
ACHP 22.2 | 1 | 56.8 | 2.85 | 63.4 | 46.6 | 1482 x 1060 x 2304 | 4.25 | 167 | N/A | 500 |
ACHP 30.2 | 1 | 70.1 | 3.06 | 74.9 | 46.3 | 1510 x 1100 x 3330 | 4.24 | 167 | N/A | 830 |
ACHP 35.2 | 1 | 80.2 | 2.86 | 85.2 | 49.3 | 1511 x 1100 x 3330 | 4.23 | 166 | N/A | 830 |
AlphaChill Heat Pump Premium | ||||||||||
Range Name | Number of circuits | Nominal cooling capacity | EER | Nominal Heating capacity | Sound pressure @ 10m dB(A) | Dimensions (H x W x L) | SEER (gross) | SSCEE compliance | SEPR | Weight |
ACHP 10.1 | 1 | 25.2 | 3.03 | 27.0 | 44.1 | 1340 x 1005 x 1960 | 4.50 | 177 | N/A | 323 |
ACHP 12.1 | 1 | 27.6 | 2.75 | 29.8 | 45.1 | 1341 x 1005 x 1960 | 4.40 | 173 | N/A | 323 |
ACHP 14.1 | 1 | 32.2 | 2.74 | 35.7 | 46.1 | 1342 x 1005 x 1960 | 4.24 | 167 | N/A | 323 |
ACHP 16.2 | 1 | 45.7 | 2.96 | 52.5 | 45.6 | 1480 x 1060 x 2304 | 4.04 | 159 | N/A | 500 |
ACHP 18.2 | 1 | 52.1 | 2.88 | 57.9 | 46.6 | 1481 x 1060 x 2304 | 4.09 | 161 | N/A | 500 |
ACHP 22.2 | 1 | 60.7 | 2.75 | 66.6 | 48.6 | 1482 x 1060 x 2304 | 4.07 | 160 | N/A | 500 |
ACHP 30.2 | 1 | 74.3 | 2.91 | 78.5 | 48.3 | 1510 x 1100 x 3330 | 3.96 | 155 | N/A | 830 |
ACHP 35.2 | 1 | 86.2 | 2.73 | 91.2 | 51.3 | 1511 x 1100 x 3330 | 3.91 | 153 | N/A | 830 |
ACHP 40.2 | 1 | 94.2 | 2.63 | 102.0 | 51.3 | 1512 x 1100 x 3330 | 3.87 | 152 | N/A | 830 |
AlphaChill Cooling Only | ||||||||||
Range Name | Number of circuits | Nominal cooling capacity | EER | Nominal Heating capacity | Sound pressure @ 10m dB(A) | Dimensions (H x W x L) | SEER (gross) | SSCEE compliance | SEPR | Weight |
ACCO 16.2 | 1 | 43.0 | 3.30 | N/A | 50.0 | 1320 x 1060 x 2280 | 4.97 | 196 | N/A | 450 |
ACCO 20.2 | 1 | 54.0 | 3.14 | N/A | 51.0 | 1320 x 1060 x 2280 | 4.81 | 189 | N/A | 450 |
ACCO 24.2 | 1 | 65.0 | 2.76 | N/A | 52.0 | 1320 x 1060 x 2280 | 4.65 | 183 | N/A | 450 |
ACCO 30.2 | 1 | 76.0 | 3.25 | N/A | 51.7 | 1510 x 1100 x 3300 | 5.37 | 212 | N/A | 650 |
ACCO 35.2 | 1 | 87.0 | 3.07 | N/A | 53.7 | 1510 x 1100 x 3300 | 5.15 | 203 | N/A | 650 |
ACCO 40.2 | 1 | 98.0 | 2.79 | N/A | 54.7 | 1510 x 1100 x 3300 | 4.95 | 195 | N/A | 650 |