DeltaChill R32

DeltaChill R32

110kW – 1600kW
The DeltaChill R32 (GWP 675) is an extremely energy efficient chiller:

  • High Efficiencies (ESEER up to 5.11 & EER up to 3.60)
  • 3 BREEAM Credits
  • Quiet and Extra Quiet Modes for reduced noise
  • Tier 2 (2021) SEPR
  • Free-cool functionality offers significantly reduced running costs

The DeltaChill R32 (GWP  675) is Airedale’s high-efficiency, air-cooled chiller. Using innovative scroll compressor technology, optimized for R32, DeltaChill offers a wide range of models, making it a versatile solution for almost any application.

Efficiency

  • ESEER up to 5.11
  • EER up to 3.60
  • 16% less refrigerant volume per kW when compared to R410A
  • Free cooling models spend up to 95% of the year in free cooling
  • Microchannel coils reduce life cycle costs and reduce footprint
  • 3 BREEAM credits – 2 credits – Direct Effect Life Cycle CO2 equivalent emissions (DELC) of ≤100kg CO2e/kW, and 1 credit – all systems are hermetically sealed, with a tested leakage

Flexibility

  • Dual or triple independent refrigeration circuits allowing 2-9 stages of cooling
  • Modular V Frame Design improves heat exchange, giving better performance and control, particularly at part load.
  • Easy access to components
  • Night setback mode reduces the fan speed automatically at times when the unit is not required to work as hard, saving energy and reducing the sound level
  • Modula ‘V’-frame coil fan arrangement for improved part load performance and control
  • Easy access to components

Quality / Reliability

  • Single and standby pumps for resilience
  • Large surface area, corrosion-resistant condenser coils for enhanced heat exchange

Features

  • 110 – 1600kW
  • Optimised for R32 which only requires a minimum refrigerant charge and has a high heat transfer coefficient
  • Low sound ranges: Quiet (R) and Extra Quiet (X)
  • Sequenced scroll compressors minimise sound and allow capacity to more precisely match the application
  • Electronic Expansion Valves increase EER by 30%
  • Optional head pressure set point management achieving optimum EER
  • Leak detection as standard
  • EC Fans as standard
  • Microchannel heat exchangers
  • High water temperature capability, up to 20 degrees C supply
Chiller Capacity Max EER Max ESEER Refrigerant Compressor Type Circuits
DeltaChill R32 106 – 1100kW 4.08 5.26 R32 Scroll compressor Dual

Triple

Contact Us For More Information