EcoChill Air Cooled

EcoChill Air Cooled

The EcoChill is an efficient, compact air cooled chiller that has Class A efficiency across the entire range.

Available as cooling only or as a heat pump variant
A highly flexible solution
A small footprint makes it ideal for solutions with limited space
The range is available in eleven sizes

The EcoChill is an efficient, compact air cooled chiller that has Class A efficiency across the entire range, and is available as cooling only or as a heat pump variant. It is a very flexible solution that can be applied in either a commercial or domestic setting. It benefits from a small footprint, making it ideal for solutions with limited space.

The range is available in eleven sizes, with cooling ranging from 5.7 to 43.0kW and in heat pump mode from 6.2 to 46.3kW. There are five variants available that deliver a variety of hydronic options ensuring a suitable solution for all applications.

  • A very flexible solution – 11 models available
  • Small footprint makes the EcoChill ideal for applications with limited space
  • Seasonal efficiency ESEER up to 4.00 (based on standard Eurovent calculation method)
  • Low noise: Axial fans are extremely quiet, scroll compressors minimise sound
  • Versatile: Heat pump or cooling-only
  • Microchannel coils for Chiller Sequence Manager integrates up to 8 chillers into a single, efficient operating system

Features:

  • Fan speed control
  • AV mounts
  • RS-485 Interface
  • Trace heating
  • Condensate drip tray (Heat pump units only)
  • EER up to 3.29
  • Optimised for R410A; requires minimum refrigerant charge and has a high heat transfer coefficient
  • High efficiency scroll compressors


Options:

  • Soft start for improved efficiency
  • Chiller Sequence Manager integrates up to 8 chillers into a single, efficient operating system

Contact Us

Download a Product Guide (.pdf)

See inside our Chiller production facility

Chiller Spares

What is Free Cooling?

Chiller Capacity Max EER Max ESEER Refrigerant Compressor Type Circuits
EcoChill Air Cooled 6 – 46kW 3.29 4.0 R410A Scroll compressor Single

Contact Us For More Information

The owner of this website has made a commitment to accessibility and inclusion, please report any problems that you encounter using the contact form on this website. This site uses the WP ADA Compliance Check plugin to enhance accessibility.