MultiChill Modular Chiller with Free Cooling & Heat Pump

MultiChill Modular Chiller with Free Cooling & Heat Pump

53kW-103kW

MultiChill™ is Airedale’s range of smaller capacity chillers and heat pumps, designed for modular installation. It is part of our more sustainable range of cooling and heating solutions, offering an energy efficient free cooling option and a lower GWP refrigerant.

Available as cooling only or as a heat pump variant
Modular configuration, delivering up to 1360kW of installed capacity
Excellent part-load efficiency benefits
Optimised for lower GWP refrigerant R32 (GWP 675)
Free cooling operation available
SEER up to 4.89 (cooling only) and SCOP of up to 4.08 (heat pump).

MultiChill™ is Airedale’s range of smaller capacity chillers and heat pumps, designed for modular installation. It is part of our more sustainable range of cooling and heating solutions, offering an energy efficient free cooling option and lower GWP refrigerant R32 (GWP 675).

MultiChill is available as a modular system, enabling simple interconnection of up to 16 units in a 4 x 4 arrangement delivering up to 1360kW of installed capacity. The controller can manage 16 MultiChill units to deliver increased system efficiency, part load operation and redundancy.

Optimised for minimum clearance air flow, with a frame design specially developed for modularity and an including an integrated system tank, the MultiChill range provides a sensible, sustainable option.

Key Features

  • 53 – 103kW
  • Modular configuration with up to 16 units connected on the same water circuit
  • Up to 1360kW of installed capacity in modular configuration
  • Flexible and efficient operation
  • Excellent part-load efficiency benefits in modular configuration, with the system able to comfortably operate within 2-100% of available cooling capacity
  • Optimised for lower GWP refrigerant R32
  • Free cooling operation available
  • SEER of up to 4.89 (cooling only) and SCOP of up to 4.08 (heat pump).
  • Low noise operation, including “Super Silent” mode
  • Space saving design for reduced footprint
  • Smaller individual units allow for sectional installation, reducing the need for costly extendable cranes
  • Operational in ambient temperatures from −25°C (cooling only) and −15°C (heat pump) and up to 48°C, MultiChill is suitable for both process and comfort applications

Intelligent Controls
The inbuilt, pre-programmed controller offers:

  • Auto-restart function.
  • Timer on/off setting; day/weekly schedule.
  • Display components status.
  • Query, malfunction code, parameters.
  • Two multi-authorisation control levels.
  • Modbus connection as standard.
  • Connection of up to 16 units in parallel.
  • Suitable for remote use.

Enhanced Features:

  • Lower GQP refrigerant R32
  • High seasonal efficiency in heating and in cooling
  • Class A Eurovent
  • Silent mode and super silent mode for night operation
  • Modular solution
Chiller Number of circuits Max Cooling Capacity (kW) Max Heating Capacity (kW) Max EER Max SEER Min Dimensions (mm) (H x W x L) Max Dimensions (mm) (H x W x L)
MultiChill Cooling Only* 1 85.1 N/A 3.21 4.89 2152 x 1130 x 2364 2152 x 1130 x 3220
MultiChill Heat Pump** 1 85.3 91.2 3.15 4.64 2152 x 1130 x 2364 2152 x 1130 x 3220
MultiChill Free Cool*** 1 103.0 N/A 4.14 4.56 2152 x 1130 x 2364 2152 x 1130 x 3220

*Based on chilled water at 7/12°C in a 35°C ambient
**Based on chilled water at 7/12°C in a 35°C ambient and hot water at 40/45°C ambient 7°C
***Based on chilled water at 18/23°C in a 35°C

Contact Us For More Information