OptiChill™ DCS

OptiChill DCS

Airedale’s original data center chiller platform is based on a screw compressor and has been optimised with a V-block evaporator condenser for high capacity cooling.

The OptiChill DCS is available as a 1.85MW unit and utilizes R134a (GWP 1430) refrigerant.

Documents

Key Features

  • Utilizes R134a (GWP 1430) refrigerant
  • Acoustic Enclosures
  • Electronic expansion valves typically provide an EER increase of 30%
  • Up to 95% free-cooling
  • 12.5°C increase in operational evaporating temperature range allowing supply water temperatures to be increased, thus raising the free cooling threshold and giving enhanced compressor efficiency and reduced power input
  • Intelligent head pressure control, optimises performance
  • Modulating screw compressors increase reliability, efficiency and performance
  • Latest fan technology reduces sound and power input
  • Large surface area condensing coils
  • High efficiency shell and tube evaporator
  • Large surface area condensing coils
  • Grooved water connections for simple installation
  • Closed Glycol loop system ensures data center is cooled with 100% water
  • ATS
  • UltraCap UPS keeps control circuit live during short power shortages

Options

  • EC Fans offer up to 80% more efficiency. Increased performance for reduced power.
  • Inverter controlled pump: effective water management leads to energy savings
  • Leak detection system for F Gas compliance
  • Corrosion-resistant condenser coils for aggressive atmospheres
  • Coil guards to help prevent fin damage
  • Condenser fan air discharge plenum – choice of two heights
  • Anti-vibration mounts
  • Low ambient kit for operation in ambients as low as -30°C

Contact Us For More Information

The owner of this website has made a commitment to accessibility and inclusion, please report any problems that you encounter using the contact form on this website. This site uses the WP ADA Compliance Check plugin to enhance accessibility.