Condensers / Dry Coolers

A comprehensive range of air cooled AC condensers and condensing units enables customers to purchase a complete solution for a wide number of split system applications.

12-165kW

Complete your split HVAC system with our comprehensive range of air-cooled condensers.

condensing-unit-1-4-copy-scaled

3kW – 35kW

R407C range of 20 air cooled condensing units & heat pumps with small footprint

b1fdb55a-b722-4609-b2ff-4b4449b340a2_image651522334937896540

The ECO Dry Cooler family offers great efficiency and performance across a wide spectrum of capacities and applications.

Commercial refrigeration – Condensers & Condensing Units

Airedale offers a sizable range of highly energy efficient, fully packaged, low noise level units for all of your commercial air conditioning requirements. The range itself covers cooling parameters of 3kW – 450kW and is available in R410A and R407C refrigerant options.

Our systems benefit from reduced costs, increased efficiencies and low environmental impact. Combining the latest technologies of EC fans and remote electronic expansion valves, efficiencies are dramatically increased. Designed with space claim and performance at their heart, an air conditioning condenser and condensing unit can be installed with minimal space claim and are low in weight.

Our condensers and condensing unit range range is also neighbourhood friendly. High sound insulation ensures that operating conditions are maintained without disturbing surrounding areas.

The owner of this website has made a commitment to accessibility and inclusion, please report any problems that you encounter using the contact form on this website. This site uses the WP ADA Compliance Check plugin to enhance accessibility.