Data Centre Products

Cooling Solutions Tailored for Data Centres 

When cooling is mission-critical, trust the experts in critical cooling solutions. 

Our standard range of cooling products offers pre-configured, ready-to-deploy options designed to simplify your projects. These solutions minimise quotation and lead times, making them ideal for projects with straightforward requirements. 

For more complex challenges, our bespoke solutions are meticulously engineered by our dedicated Data Centre Solutions (DCS) Team. These systems are designed to work smarter, not harder, meeting the demands of an “always-on” industry with a focus on energy efficiency and sustainability. 

Revolutionising Free Cooling Technology 

Free cooling remains a cornerstone of chiller-based systems, making them the preferred choice for large-scale data centres. 

As pioneers in free cooling technology, we’ve set a new benchmark with our Enhanced Free Cooling™ method. This optimised approach delivers up to 39% energy savings compared to standard methods, ensuring your operations are both cost-effective and environmentally friendly. 

Precision

3

200 – 650kW

A revolutionary parametric data centre fan array range, designed in collaboration with data centre consultants, end users and contractors.
1MW unit

35kW-1MW

An evolution of the multi award-winning SmartCool™ precision cooling range, designed for global application in Colo / Hyperscale
cid168_Smartcool DCS 2014 Award Win Small_218x220

11-233kW

High efficiency precision cooling system trusted by some of the world’s most demanding organisations and facilities. Offers unrivalled kW/m2 cooling power in an intelligent, versatile package.

3975_IDrive-lead v2_218x220

5-83kW

SmartCool just got smarter. This inverter-driven iteration of the versatile Smartcool range offers exact control and superior efficiency.

ebae49e0-2993-4bf2-a3ea-4a4d81021a43_InRak-IT-Cooling-1_300x285

10kW – 67kW

High performance in row IT cooling solution which provides industry-leading cooling for its footprint from 10kW – 67kW with an EER up to 108.03

Outdoor Chillers

e64565f1-4411-4895-b03d-34c049b4f03d_Gallery-image-2

200kW – 1830kW

Air cooled R134a / R1234ze high efficiency, high capacity chiller with Turbocor compressor

9c17b1bc-e859-43d6-b654-f92a340d6c31_DeltaChill-DeltaChill-Free-Cool-Chiller-1

110kW – 1010kW

Energy efficient air cooled R410A scroll chiller offering free cool and wide span of cooling capacities

2214_fullimage_TurboChill-FreeCool-TCF-14fan-1

200kW – 1830kW

The ultimate high capacity, energy efficient, air-cooled chiller solution with enhanced free-cooling

9c17b1bc-e859-43d6-b654-f92a340d6c31_DeltaChill-DeltaChill-Free-Cool-Chiller-1

110kW – 1010kW

DeltaChill DCS benefits from enhanced free cooling to maximise efficiencies in high temp settings.

OFC V ISO PANEL SHADOWS PERSPECTIVE 85

1.85MW

The OptiChill DCS is available as a 1.85MW unit and utilizes R134a refrigerant.

Controls and DC Management

ACIS_thumb

ACIS can save you energy, keep your site operational, reduce unplanned maintenance and help you determine the root cause of electrical events.

IQity

IQity™ is Airedale’s IoT-enabled technology framework, revolutionising how cooling is connected, controlled and automated at critical facilities.

Cloud Diagnostics

Airedale Cloud Diagnostics™ is a cloud-based monitoring and diagnostics platform developed for owners of mission critical HVAC plants.

Contact Us to Learn More.

The owner of this website has made a commitment to accessibility and inclusion, please report any problems that you encounter using the contact form on this website. This site uses the WP ADA Compliance Check plugin to enhance accessibility.