Heat Pump Chillers

There are many benefits of installing a heat pump chiller, including financial, safety and sustainability / environment. By using renewable sources of energy, such as outside air, to heat and cool spaces, less electricity is consumed than in traditional HVAC systems and therefore carbon emissions are lower. In addition, heat pumps supply more heating and cooling capacity than the amount of electricity used to run them. Therefore improved efficiency leads to further lowering the carbon footprint, which benefits economies and societies.

Financially, heat pumps are generally cheaper to run than other systems based on combustion, as fossil fuels are replaced with renewable energy. Heat pumps are energy efficient and therefore lead to greater long term financial savings on energy.

Heat pumps are generally safer than combustion based systems. They often have a dual functionality as both a cooling and heating system. In addition they have a longer life span than other systems, making them a reliable heating and cooling source for work, rest and play.

Heat Pump Chiller Range

Our heat pump chiller range incorporates heat pump and cooling-only only options, using scroll and inverter screw technology, and delivers anywhere from 200kW to over 1400kW of cooling and/ or heating, with partial and/ or full heat recovery available.

AlphaChill 1

24kW-102kW

A scalable, low-GWP, reversible heat pump chiller range.

MultiChill_300x200px

53kW – 103kW

Modular, low-GWP, free-cooling heat pump chiller range.

SpiraChill 1

223-1270kW

An energy efficient scroll compressor chiller and heat pump solution

iChill_0000_Layer 4

204-1423kW

An energy efficient screw compressor chiller and multi-function heat pump solution.

The owner of this website has made a commitment to accessibility and inclusion, please report any problems that you encounter using the contact form on this website. This site uses the WP ADA Compliance Check plugin to enhance accessibility.