Liquid Cooling

Liquid cooling systems are growing in popularity among data centers and other large-scale operations.

Liquid cooling systems use a non-conductive liquid to cool electronic equipment, like mineral oil or dielectric fluid. The liquid is usually stored in a tank or other containment system. The electronic equipment is then made immersion ready through TMGcore’s immersion-ready process and then submerged in the liquid, where it is cooled through heat exchange systems.

1MW PROTO V2 - ISO 3.26

400kW – 2MW+ Liquid-Liquid Heat Exchanger for Liquid Cooled & Hybrid Data Center Architectures

  • Up to 2MW+ Capacity
  • N+1 pumps, drives and filters
  • Extra large filter bodies to maximize filtration area
  • Front access to control panel, VSDs, expansion tanks and filters

Edgebox

Our Edgebox range sets the industry’s standard for the most compact, high density, low Power Usage Efficiency (PUE) data center infrastructure, and are ideal immersion ready servers to solve every high-performance computing (HPC) technology problem.

Edgebox Branded 3

EdgeBox 10

  • Thermal Load: 10kW (18 kW with appropriate heat rejection)
  • Compact: 5.6 sq. ft.
  • Energy Efficient: Partial PUE of 1.03
  • Servers: 8RU of high-density Enterprise class OEM servers
  • Noise Level: Less than 60 dB, effectively silent
  • Power: Flexible and redundant power architecture

CryptoCore

This single-phase liquid immersion cooling mining tank has been developed to produce the best results in hash rates, energy usage, equipment longevity, and renewability.

Artboard 2

CryptoCore

  • Integrated PDU
  • Main Breaker
  • System Health Status Lights
  • 28 Individual Miner Breakers
  • 28 Individual Networks Ports
  • 28 Individual Miner Power Inputs
  • Optional Arc Flash Optical Sensor
  • 28 Miner and Network Cables
  • Managed Network Switch
  • Integrated Hose System

ANY QUESTIONS? CONTACT OUR DEDICATED LIQUID IMMERSION COOLING TEAM