Coolant Distribution Unit (CDU)

Coolant Distribution Unit (CDU)

400kW – 2MW+ Liquid-Liquid Heat Exchanger for Liquid Cooled & Hybrid Data Center Architectures

Engineered to accelerate digital transformation and meet the needs of next-generation CPUs and GPUs, Airedale by Modine’s coolant distribution unit (CDU) enables liquid cooling in high-density IT applications.

Up to 2MW+ Capacity
N+1 pumps, drives and filters
Extra large filter bodies to maximize filtration area
Front access to control panel, VSDs, expansion tanks and filters

Airedale by Modine’s coolant distribution units (CDUs) are designed for direct-to-chip and hybrid cooling environments, including rear door heat exchanger (RDHx) applications that facilitate simplistic, modular, efficient and performance-driven deployments.

Engineered to perform, resilient and reliable with in-built redundant pumps, filtration and intuitive system controls to support load fluctuations with precise coolant delivery.

Configuration flexibility with option to select standard model or work with us to develop custom configurations,

Modular and global design, with ability to apply and deliver wherever your projects are.

Seamless integration into in-rack server profiles or facility rooms, Airedale by Modine’s CDU can combine with your existing infrastructure to create a dynamic, end-to-end, future-proof thermal management system.

  • VU™ Touch Screen HMI – 7” colour touchscreen provides a graphical representation of the
    system process, unit status and diagnosed specific faults including leak detection
  • Pumps (N+1) – Redundant circulated pumps premium efficiency (standard), super premium efficiency (option). Simultaneous or run/standby options
  • Stainless Pipework – Stainless 304 SCH10 pipework, with Stainless 316 SCH10 selectable as an option. Complete stainless secondary lines, including pumps, to eliminate particle generation
  • Controller & Control Panel – Intuitive user interface. Controller is responsible for ensuring precise control and managing uptime. Able to network up to 8 CDUs. Easy integration to any BMS including Airedale by Modine’s ACIS™ and Cooling System Optimizer™
  • Plate Heat Exchanger (PHX) – Compact PHX customizable to optimize for application. Stainless steel/copper brazed PHX (standard). Fusion bonded stainless steel PHX optional
  • Variable Speed Drives (N+1) – Integrated, redundant variable speed drives for precise fluid delivery performance
  • Pipework Connections – Top connections (standard), bottom connections (option). Hygienic flanged and grooved options. Isolation valves for supply and return
  • Filters – Keeps the coolant fluid free from contaminants, protecting the integrity of the cold plate and maintaining cooling performance. Standard filtration of 25μ (50μ option)
  • Motorized Isolation Valves – Optional motorized isolation valves can be configured to isolate the CDU from the servers upon remote authorization by the plant operator
  • Active Harmonic Filter (AHF) – Active harmonic filter integrated to compensate for unwanted harmonics. The AHF improves the system efficiency while reducing harmonic pollution. The AHF device is in compliance with IEEE 519 standard
ASHRAE W2 Facility Water Temperature ASHRAE W3 Facility Water Temperature
North America (NA) Global NA Global NA Global NA Global
Technology System Water 25% Prop. Glycol Water 25% Prop. Glycol
Supply Temperature 88°F 31°C 88°F 31°C 97°F 36°C 97°F 36°C
Return Temperature 106°F 41°C 106°F 41°C 115°F 46°C 115°F 46°C
Flowrate 394gpm 24.8l/s 394gpm 24.8l/s 394gpm 24.9l/s 394gpm 24.9l/s
l/m/kW Metric 1.5l/m/kW 1.5l/m/kW 1.5l/m/kW 1.5l/m/kW
External Head 49psi 340kPa 49psi 345kPa 49psi 340kPa 49psi 345kPa
Facility Water System Water 25% Prop. Glycol Water 25% Prop. Glycol
Supply Temperature 81°F 27°C 81°F 27°C 90°F 32°C 90°F 32°C
Return Temperature 99°F 37°C 99°F 37°C 108°F 42°C 108°F 42°C
Flowrate 392gpm 24.7l/s 391gpm 24.7l/s 392gpm 24.7l/s 391gpm 24.7l/s
Total
Total Capacity 1028kW 1000kW 1027kW 1000kW
Approach 7.2°R 4K 7.2°R 4K 7.2°R 4K 7.2°R 4K

 

Dimensions NA Global
Height* 78.7in 2000mm
Width 38.5in 978mm
Depth 47.2in 1200mm

*Overall height including flanges & top connections 2150mm (84.6in)

The owner of this website has made a commitment to accessibility and inclusion, please report any problems that you encounter using the contact form on this website. This site uses the WP ADA Compliance Check plugin to enhance accessibility.