EasiCool
6-64kW Precision Air Conditioner
EasiCool™ is the little brother to Airedale’s SmartCool™ system, offering a cost effective, modular and efficient cooling solution for small-medium sized computer rooms, data centres, laboratories and clean rooms.
Quiet and efficient indoor precision air conditioning unit
Precise control within the smallest possible footprint
Up to 8% more cooling per kW/m² than our previous generation system
An excellent value, modular package with simple installation

EasiCool™ is the little brother to Airedale’s SmartCool system, offering a cost effective, modular and efficient cooling solution for small-medium sized computer rooms, data centres, laboratories and clean rooms.
EasiCool™ is a quiet, efficient, indoor precision air conditioning unit that maintains a precisely controlled air conditioned environment within the smallest possible footprint (the EasiCool™ typically offers up to 8% more cooling per kW/m² than our previous generation system).
An excellent value, modular package that is easy to install, the EasiCool™ is ideal for edge or enterprise data centres and other critical applications where performance and reliability are essential and space is at a premium. Providing exceptional configuration flexibility, the EasiCool™ enables you to tailor unit selection to your specific application.
Features
An extensive 374 models offer a choice of:
- Upflow and Downflow configurations
- 17 capacity steps
- Three cooling types: Air cooled, water cooled or chilled water
- Three power supplies: 400V/50Hz (-0); 380V/60Hz (-1) or 220V/60Hz (-2)
- 6 case sizes
- Full function (cooling, heating and dehumidification) or cooling only
Efficiency
- Up to 37% increase in EER and 8% more cooling kW/m² – compared with previous generation units
- 70% more energy saving with EC fans optional on every unit
- Up to 62% less power input on average with hot gas re-heat option
- Over 50% energy savings when an EasiCool™ is applied with an Airedale free-cooling chiller compared with a conventional chiller
Flexibility
- 50 – 100% variable capacity control with suction throttle valve option
- Six case sizes; each fit through a standard door frame
- Downflow or upflow configurations
- Quiet scroll compressors minimise sound
Operational Costs
- Single circuit systems for quick, simple and low cost installation, minimising multiple pipe work connections
- Optimised evaporator coils for maximum capacity ensuring low cost per kW
- Easy access to components from the front of the unit and full 360° unit access via detachable access panels
Quality / Reliability
- Painted aluminium exo-frame that is extremely rigid
- High efficiency G4 (EU4) rated, pleated disposable filters give superior high performance with lower airside pressure drops
- 30mm acoustic insulation on all panels minimises sound levels for quieter operation
CW units within the range are exempt from Ecodesign, as are DX units when applied in process cooling applications (i.e. data centres). DX units within the range used in comfort cooling applications are non-Ecodesign compliant >12kW. Please refer to your Airedale account manager for full details
Chilled Water | DX Air Cooled | DX Water Cooled | |
Cooling Capacity | 6-64kW | 6-64kW | 6-64kW |
EER | Up to 39 | Up to 4.2 | Up to 4.2 |
Configuration | Upflow / Downflow | Upflow / Downflow | Upflow / Downflow |
Models | 34 | 41 | 41 |
Case Sizes | 6 | 6 | 6 |