US Data Center Products

3

200 – 650kW

A revolutionary parametric data centre fan array range, designed in collaboration with data centre consultants, end users and contractors.

1MW unit

35kW-1MW

An evolution of the multi award-winning SmartCool™ precision cooling range, designed for global application in Colo / Hyperscale
Optichill Stills image 03 - small web

500TR/ 1759kW

A low-energy, low-sound R513A air-cooled screw chiller with a large cooling capacity.

e64565f1-4411-4895-b03d-34c049b4f03d_Gallery-image-2

200kW – 1830kW

Air cooled R1234ze high efficiency, high capacity chiller with Turbocor compressor

b1fdb55a-b722-4609-b2ff-4b4449b340a2_image651522334937896540

The ECO Dry Cooler family offers great efficiency and performance across a wide spectrum of capacities and applications.

IQity

IQity™ is Airedale’s IoT-enabled technology framework, revolutionising how cooling is connected, controlled and automated at critical facilities.

Contact Us to Learn More.

The owner of this website has made a commitment to accessibility and inclusion, please report any problems that you encounter using the contact form on this website. This site uses the WP ADA Compliance Check plugin to enhance accessibility.