ClassMate® Unit Ventilator

ClassMate® Unit Ventilator

The highly-efficient ClassMate® Unit Ventilator is the quietest single-packaged product of its type on the market today. It’s engineered for efficiency, noise reduction, and a small footprint, featuring modulating EC Motors and an improved EER. 

The ClassMate® DX Cooling and Heat Pump with STUDY Package increases acoustical performance and achieves the highest standard of noise reduction in the classroom. 

More Information on Needlepoint Bipolar Ionization 

Sizing
  • Available in 24, 36, 48, and 60 nominal MBH
Features
  • All models meet or exceed the DOE minimum requirement of 11.0 EER
  • Uses Low Global Warming Potential (GWP) R-454B A2L refrigerant
  • Advanced blower and compressor technologies for decreased sound and power output
  • Modulating economizer damper providing 100% free-cooling and minimum fresh air requirements
  • One-piece door with side air vents for quiet operation
  • DX, Hot Gas Reheat, and Hot Water/Electric Heat coils fit inside a standard unit, reducing installation time and the need for optional equipment
  • Aluminized steel casing with a durable and easily cleanable polyester powder coat paint finish
  • 2” radial pleated disposable cotton and synthetic blend filter. Up to MERV 13 filtration
  • Modine Controls System is available with BACnet compatibility option
  • Front access to all components for ease-of-service
  • UL60335 Compliant
  • Designed, Engineered and assembled in the USA
Options
  • Energy recovery wheel with up to 100% economizer capability
  • Hot water, steam or electric heating
  • Powered relief
  • Hot gas reheat with head pressure control for dehumidification
  • Hot water valve and piping packages
  • Split configurations available
Accessories
  • Humidity sensor
  • Discharge plenums (acoustic option available)
  • Outdoor louvers
  • Side trims
  • Vibration mat
  • Duct shrouds
  • Wall sleeve and rear extension for customized solutions
STUDY Package with Acoustic Plenum
  • Offered with the ClassMate® single package vertical unit, this combination sets the bar high for acoustical performance.
  • Modine conducted extensive sound attenuation research to develop this noise reducing design.
The owner of this website has made a commitment to accessibility and inclusion, please report any problems that you encounter using the contact form on this website. This site uses the WP ADA Compliance Check plugin to enhance accessibility.