Indirect-Fired Indoor & Outdoor Make-Up Air

Indirect-Fired Outdoor Make-Up Air

Airedale offers a complete line of both indoor and outdoor indirect gas-fired heating and ventilating equipment in power and separated combustion venting configurations.

Depending on the requirements of the application, the duct furnace can be ordered either by itself, or with a blower section. If ordered with a blower section, a cooling coil section and/or a downturn can also be added to the configuration. With these configurations, the units can satisfy a building’s heating, make-up air, cooling, or ventilating requirements.

Indoor Power Vented Models: IBP/ICP
Indoor Separated Combustion Models: IBS/ICS
Outdoor Power Vented Modes: OBP/OCP/ODP/OPP

  • Available in 16 model sizes with input ranges from 100,000 to 1,200,000 Btu/Hr.
  • Airflow ranges from 750 to 14,500 CFM
  • Natural or propane gas
  • All units a minimum of 81% thermally efficient
  • 20°-100°F air-temperature
  • ETL certified
  • Superior corrosion resistance and extended equipment life with 18-gauge, polyester-powder paint on an aluminized steel casing
  • Blower and motor vibration isolation
  • Blower performance up to 3.0” W.C. is perfect for longer ductwork or accessories with high-pressure drops
  • Quick and accurate field connections with separate line and low-voltage terminal strips with job specific wiring diagrams
  • UL60335 Compliant on system units that include a blower section
  • 409 stainless steel heat exchanger, burner, and drip pan
  • Two-stage and electronic modulation controls
  • Modine Control System option provides a programmable microprocessor controller with building management compatibility
  • High and/or low gas pressure switches
  • Ultra-low leak class-I leakage resistance outside air dampers
  • Two position, modulating, or floating building pressure control damper actuators maximizes control of outside ventilation air with fresh and return air dampers
  • Variable frequency drives for maximum air volume control flexibility
  • Factory-installed DX or chilled water coil
  • Dead-front disconnect switches
  • Double-wall construction for the blower and/or cooling cabinet
  • Circuit analyzers minimize start-up and service time by immediately identifying causes of improper unit operation
  • Smoke detectors, timed freeze protection, thermostats, time clocks, and many other control devices
  • Roof curb and supply and/or return duct connectors to allow ductwork be field installed before unit arrives at the job site