Sentinel® High Humidity

Sentinel®  High Humidity Unit Ventilator

Providing cool, comfortable air can be an engineering challenge in climates where high humidity is present throughout the year. A single six row cooling coil may not be sufficient to provide the proper humidity control and maintain a comfortable room temperature in a classroom environment. The Sentinel High Humidity is designed to provide enhanced dehumidification capability in humid climates such as the Gulf Coast states.

  • With a dedicated outside air pretreatment coil, the High Humidity Sentinel can introduce dehumidified, comfortable air into classrooms and provide high-quality ventilation.
  • Dedicated outside air pretreatment coil to dehumidify outside air (up to 500 CFM)
  • Outdoor air fan to ensure the specified volume of outdoor air is introduced into the space
  • Precise Temperature and Humidity control
  • Dedicated outdoor air pretreatment coil for humid outside air
  • Comfort, adequate ventilation, and quiet operation
  • For freeze protection, a one-row hot water coil or electric heat is available
  • UL60335 Compliant
  • Designed, Engineered & Assembled in the USA
  • Available model sizes 30, 40, 50 and 60 nominal MBH
  • Five models: Chilled water, hot water, steam or a combination of both chilled and hot water (two-pipe and four-pipe configurations)
  • Energy Recovery Ventilation – preconditions outside air to reduce cooling/heating load on the unit, increasing efficiency
  • BACnet or LonWorks compatible controls with the Modine Controls System
  • Factory installed control valves and piping packages
  • Three-speed switch
  • Powered exhaust

Accessories

  • Wall sleeve and rear extension for customized solutions
  • Discharge plenums
  • Duct shrouds
  • Outdoor louvers
  • Side trims
The owner of this website has made a commitment to accessibility and inclusion, please report any problems that you encounter using the contact form on this website. This site uses the WP ADA Compliance Check plugin to enhance accessibility.