Varsity® Horizontal Unit Ventilators
These Horizontal Unit Ventilators are designed to blend in with the architectural integrity of your school, both inside and out. The perfect solution for new construction and replacement of existing units in classrooms that want to improve the indoor air quality. Designed to be dependable, aesthetically pleasing, quiet, and easy to install. The under-the-window unit ventilator is an established product up-to-date with an impressive list of features and options.
More Information on Needlepoint Bipolar Ionization
Sizing
- Available models sizes 750; 1,000; 1,250 and 1,500 CFM.\
Features
- Available with chilled water or DX cooling and hot water or steam heating
- More efficient coil design for optimal temperature and pressure drops
- Full economizer mode allows you to enjoy free outside air cooling during favorable seasons
- Modine Control System designed for maximum efficiency and operation
- The motor is mounted outside the airstream, isolating and reducing drive shaft and bearing vibration noise
- Heavy-duty cabinet design acts as an extra noise damper
- 16 gauge cabinet panels for lasting durability
- Modular design allows easy access and removal of all critical components
- Cabinet end pockets centralize the location of components
- Chilled water cooling (2-4 row) available with changeover
- UL60335 Compliant
- Designed, Engineered & Assembled in the USA
Options
- Wide selection of outdoor louvers designed to blend into façade
- Value and control utility compartments are available to match unit color and finish
- Hot water heating coils available
- Multiple inlet air arrangements to accommodate various sill and louver heights
- Factory assembled valve package
- Available in a variety of colors and fingerprint-free hammer tone texture