US School Indoor Air Quality Solutions

Indoor Air Quality (IAQ) in classrooms and schools is of utmost importance as it can directly impact the health and well-being of students, teachers, and staff. Poor air quality can lead to several health issues, such as headaches, allergies, asthma, fatigue, and even reduced cognitive function, which can affect academic performance. In addition, IAQ is particularly important in classrooms as students and teachers spend a significant amount of time indoors, often in poorly ventilated spaces. By ensuring good indoor air quality in classrooms, we can help create a safe and healthy environment for our children to learn and thrive. Airedale by Modine offers IAQ solutions for Schools.

School IAQ Solutions

IAQ Unit Ventilators

For new schools or retrofit heating, cooling, and ventilation, our vertical unit ventilators can bring continuous comfort to students and teachers in the classroom. Packages include a unit ventilator, a water/ground source heat pump unit, and a DX HVAC heat pump. These cooling and heating units are designed for greater efficiency, less noise, and quick installation, and we offer comprehensive service and maintenance plans depending on your facility’s needs.

ClassMate Cooling and Heat Pump

The newly designed, highly-efficient ClassMate® is the quietest single packaged product of its type on the market today – available in 24, 36, 48, and 60 Nominal MBH.

Airedale by Modine IAQ School Product Sentinel® Vertical Unit Ventilator

The Sentinel® unit ventilator is the perfect solution for schools that have to improve the indoor air quality of their classrooms.

Airedale by ModineIAQ School Product SchoolMate® Water/Ground Source Heat Pump

Using the natural heat sink of the Earth, the SchoolMate water/ground source heat pump maximizes energy efficiency.

Airedale by Modine School IAQ Product Sentinel® High Humidity Unit Ventilator

The Sentinel High Humidity is designed to provide enhanced dehumidification capability in humid climates such as the Gulf Coast states.

Airedale by Modine IAQ School Product Varsity Horizontal Unit

Horizontal unit ventilators designed to blend in with the architectural integrity of your school, both inside and out.

Airedale by Modine School IAQ Product Ceiling Cassettes

Ductless mini-split ceiling cassettes are the perfect solution for today’s concerns for energy efficiency and comfort.

Make-Up Air Systems

Our complete line of Make-Up Air Systems gives you a broad range of options to meet your indoor and outdoor make-up air unit needs. Our duct furnaces can be ordered with several different options, so they fit your specific requirements. Several options are also available for the outdoor and indirect indoor make-up air unit. In addition, our indoor/outdoor direct-fired make-up air unit is an efficient way to supply tempered make-up air to your space. 

Airedale by Modine Direct-Fired Indoor/Outdoor Make-Up Air

Ideal for applications that require 100% outside air, our direct-fired unit provides maximum application flexibility and is available in two models. 

Airedale by Modine Indoor Separated Combustion Make-Up Air

Indirect-fired outdoor make-up air systems are designed and engineered to deliver superior performance in a variety of applications. 

Accessories

NPBI-AIR4-data-sheet_Page_1_Image_0001

Needlepoint Bi-Polar Ionization Technology Kit (NPBI™) uses ions to clean air even more effectively alongside the filters to enhance IAQ with our innovative solutions.

Why Indoor Air Quality in Classrooms Matter

Research indicates that proper ventilation is the best way to combat the spread of the virus in indoor settings while ensuring healthy indoor air quality in classrooms.

There are quick-fix methods to ventilate a school, such as opening windows, adding fans to circulate air, and investing in portable HEPA systems, which are all temporary and not nearly as effective as having a properly installed and well-maintained HVAC system whether as a single-room solution like the Airedale by Modine single unit ventilator.

We are here to help you navigate the world of ventilation and understand the basics that will help keep your school doors open today and in the future.

Controlled Ventilation

The accurate way to determine whether ventilation rates are sufficient is to actively measure and control the outdoor airflow rate.

proper Ventilation for IAQ illustration
Dehumidification

Controlling the humidity level in a room for not only comfort but also the limitation of pathogen growth.

DeHumification for better IAQ in schools
Filtration

High MERV-rated filters can filter out pathogens, odors, and other unhealthy particles in the air.

Image-5
The owner of this website has made a commitment to accessibility and inclusion, please report any problems that you encounter using the contact form on this website. This site uses the WP ADA Compliance Check plugin to enhance accessibility.