Ductless Ceiling Cassettes
Airedale’s Ductless Mini-Split Ceiling Cassette is the perfect solution for today’s energy efficiency and comfort concerns. Quiet operation above suspended ceilings, the cassettes are ideal for classrooms, offices, laboratories, conference rooms, or any environment where space is at a premium and low noise is essential. Depending on the needs of the area, these units provide the flexibility of cooling, heating, or both. This versatility eliminates compromising architecture or design, and cost savings are often discovered during building updates; the existing piping and or wiring can be utilized for installation.
Modine Models SCW
Airedale by Modine CCW
Sizing
- Chilled water cooling, 6 model sizes: 8, 12, 18, 20, 33 and 36 nominal MBH
Features
- Zoned control flexibility, which greatly reduces energy costs
- Noise levels so low that those in the room won’t know the unit is running
- Units fit easily into new or existing buildings
- Branch duct knock-outs built-in to connect to remote outlets
- Fresh air knock-outs for ducted outside air connections
- Built-in condensate pump to transport all moisture to local drain
- UL60335 Compliant
- Designed, Engineered & Assembled in the USA
Options
- Lightweight galvanized sheet steel with integral fan mounting rails for added strength
- Internal fire resistant foam insulation for both thermal and acoustic insulation
- Micro-processor controller with infrared transmitter enabling room conditions to be maintained at a user-defined set point
- Hot water heating or electric heat can be provide by factory installed
- Condensate pump and check valve are fitted to carry condensate water out of the unit and stop water from slowing back in to the condensate tray
- Backward curved centrifugal fans are statically and dynamically balanced for quiet operation
- Hot water coil freeze protection sensor – when the sensor detects a freeze up condition it will force the flow control valve open and prevent the fan from running
- Disconnect switch allow the unit to be disconnected from the power supply prior to maintenance
Accessories
- Fresh air duct collars
- Supply air duct collars
- Valve packages for chilled water and hot water models
- Mechanical and digital thermostats
Documents
AIR 8-150 Ductless Ceiling Cassette Product Sheet
AIR 8-105 Ductless Mini-split Ceiling Cassette Technical Manual
8-105 Modine Ductless Mini-split Ceiling Cassette Catalog
8-504 Modine Ductless Mini-split Ceiling Cassette Installation & Service Manual