Indirect-Fired Indoor & Outdoor Make-Up Air

Indirect-Fired Outdoor Make-Up Air

Airedale offers a complete line of both indoor and outdoor indirect gas-fired heating and ventilating equipment in power and separated combustion venting configurations.

Depending on the requirements of the application, the duct furnace can be ordered either by itself, or with a blower section. If ordered with a blower section, a cooling coil section and/or a downturn can also be added to the configuration. With these configurations, the units can satisfy a building’s heating, make-up air, cooling, or ventilating requirements.

Indoor Power Vented Models: IBP/ICP
Indoor Separated Combustion Models: IBS/ICS
Outdoor Power Vented Modes: OBP/OCP/ODP/OPP

  • Available in 16 model sizes with input ranges from 100,000 to 1,200,000 Btu/Hr.
  • Airflow ranges from 750 to 14,500 CFM
  • Natural or propane gas
  • All units a minimum of 81% thermally efficient
  • 20°-100°F air-temperature
  • ETL certified
  • Superior corrosion resistance and extended equipment life with 18-gauge, polyester-powder paint on an aluminized steel casing
  • Blower and motor vibration isolation
  • Blower performance up to 3.0” W.C. is perfect for longer ductwork or accessories with high-pressure drops
  • Quick and accurate field connections with separate line and low-voltage terminal strips with job specific wiring diagrams
  • UL60335 Compliant on system units that include a blower section
  • 409 stainless steel heat exchanger, burner, and drip pan
  • Two-stage and electronic modulation controls
  • Modine Control System option provides a programmable microprocessor controller with building management compatibility
  • High and/or low gas pressure switches
  • Ultra-low leak class-I leakage resistance outside air dampers
  • Two position, modulating, or floating building pressure control damper actuators maximizes control of outside ventilation air with fresh and return air dampers
  • Variable frequency drives for maximum air volume control flexibility
  • Factory-installed DX or chilled water coil
  • Dead-front disconnect switches
  • Double-wall construction for the blower and/or cooling cabinet
  • Circuit analyzers minimize start-up and service time by immediately identifying causes of improper unit operation
  • Smoke detectors, timed freeze protection, thermostats, time clocks, and many other control devices
  • Roof curb and supply and/or return duct connectors to allow ductwork be field installed before unit arrives at the job site
The owner of this website has made a commitment to accessibility and inclusion, please report any problems that you encounter using the contact form on this website. This site uses the WP ADA Compliance Check plugin to enhance accessibility.