200 – 650kW
35kW-1MW
11-233kW
High efficiency precision cooling system trusted by some of the world’s most demanding organisations and facilities. Offers unrivalled kW/m2 cooling power in an intelligent, versatile package.
5-83kW
SmartCool just got smarter. This inverter-driven iteration of the versatile Smartcool range offers exact control and superior efficiency.
10kW – 67kW
High performance in row IT cooling solution which provides industry-leading cooling for its footprint from 10kW – 67kW with an EER up to 108.03
200kW – 1830kW
Air cooled R134a / R1234ze high efficiency, high capacity chiller with Turbocor compressor
110kW – 1010kW
Energy efficient air cooled R410A scroll chiller offering free cool and wide span of cooling capacities
200kW – 1830kW
The ultimate high capacity, energy efficient, air-cooled chiller solution with enhanced free-cooling
110kW – 1010kW
DeltaChill DCS benefits from enhanced free cooling to maximise efficiencies in high temp settings.
1.85MW
The OptiChill DCS is available as a 1.85MW unit and utilizes R134a refrigerant.
IQity™ is Airedale’s IoT-enabled technology framework, revolutionising how cooling is connected, controlled and automated at critical facilities.
Airedale Cloud Diagnostics™ is a cloud-based monitoring and diagnostics platform developed for owners of mission critical HVAC plants.
ACIS can save you energy, keep your site operational, reduce unplanned maintenance and help you determine the root cause of electrical events.