Healthcare Products

HTM product

Bespoke, energy efficient, durable and low-noise AHU.

AlphaChill 1

Our scalable, low-GWP, reversible heat pump chiller range.

Barkell-AHU-scaled

A comprehensive range of specialist high quality AHUs from 0.2 m³/s to +50m³/s.

Standard Range AHU Aluminium

A series of pre-configured selections, reducing quotation and lead times for less complex projects.

89087f6b-41eb-44fc-bba1-72dcc48b67b7_image5947536034399506381

Energy efficient air cooled R32 scroll chiller offering free cool and wide span of cooling capacities

e64565f1-4411-4895-b03d-34c049b4f03d_Gallery-image-2

200kW – 1830kW

Air cooled R134a / R1234ze high efficiency, high capacity chiller with Turbocor compressor

ACIS_thumb

ACIS™ provides a simple and intuitive interface that facilitates a wide range of monitoring, reporting and diagnostic tools, putting the customer in complete control.

Energy_upgrades_thumb

Replacing AC fans with EC fans allows optimisation of cooling systems for ultimate energy efficiency, potentially reducing energy usage by up to 70%.

Contact Us to Learn More.

The owner of this website has made a commitment to accessibility and inclusion, please report any problems that you encounter using the contact form on this website. This site uses the WP ADA Compliance Check plugin to enhance accessibility.