ClassMate® Unit Ventilator

ClassMate® Unit Ventilator

The highly-efficient ClassMate® Unit Ventilator is the quietest single-packaged product of its type on the market today. It’s engineered for efficiency, noise reduction, and a small footprint, featuring modulating EC Motors and an improved EER. 

The ClassMate® DX Cooling and Heat Pump with STUDY Package increases acoustical performance and achieves the highest standard of noise reduction in the classroom. 

More Information on Needlepoint Bipolar Ionization 

Sizing
  • Available in 24, 36, 48, and 60 nominal MBH
Features
  • All models meet or exceed the DOE minimum requirement of 11.0 EER
  • Uses Low Global Warming Potential (GWP) R-454B A2L refrigerant
  • Advanced blower and compressor technologies for decreased sound and power output
  • Modulating economizer damper providing 100% free-cooling and minimum fresh air requirements
  • One-piece door with side air vents for quiet operation
  • DX, Hot Gas Reheat, and Hot Water/Electric Heat coils fit inside a standard unit, reducing installation time and the need for optional equipment
  • Aluminized steel casing with a durable and easily cleanable polyester powder coat paint finish
  • 2” radial pleated disposable cotton and synthetic blend filter. Up to MERV 13 filtration
  • Modine Controls System is available with BACnet compatibility option
  • Front access to all components for ease-of-service
  • UL60335 Compliant
  • Designed, Engineered and assembled in the USA
Options
  • Energy recovery wheel with up to 100% economizer capability
  • Hot water, steam or electric heating
  • Powered relief
  • Hot gas reheat with head pressure control for dehumidification
  • Hot water valve and piping packages
  • Split configurations available
Accessories
  • Humidity sensor
  • Discharge plenums (acoustic option available)
  • Outdoor louvers
  • Side trims
  • Vibration mat
  • Duct shrouds
  • Wall sleeve and rear extension for customized solutions
STUDY Package with Acoustic Plenum
  • Offered with the ClassMate® single package vertical unit, this combination sets the bar high for acoustical performance.
  • Modine conducted extensive sound attenuation research to develop this noise reducing design.