SchoolMate® Ground Source and Water Source Heat Pump Unit
The Airedale SchoolMate® Water/Ground Source Heat Pump uses the natural heat sink of the Earth with Modine’s patented CF® coil. The SchoolMate® Water/Ground Source Heat Pump maximizes energy efficiency, saving schools thousands of dollars annually. It requires less HVAC equipment space and reduces operating costs.
The SchoolMate® Water/Ground Source Heat Pump with STUDY Package increases acoustical performance and achieves the highest noise reduction standard in the classroom.
More Information on Needlepoint Bipolar Ionization
Sizing
- Available in 24, 36, 48, and 60 nominal MBH
Features
- Ground Source and Water Source Heat Pump
- Rated in accordance with AHRI ISO 13256-1
- Uses Low Global Warming Potential (GWP) R-454B A2L refrigerant
- Advanced blower and compressor technologies for decreased sound and power output
- Modulating EC fan motors allow variable speeds for fluctuating load conditions and energy savings
- One-piece door with side air vents for quiet operation
- DX, Hot Gas Reheat, and Hot Water/Electric Heat coils fit inside a standard unit, reducing installation time and the need for optional equipment
- Aluminized steel casing with a durable and easily cleanable polyester powder coat paint finish
- 2” radial pleated disposable cotton and synthetic blend filter. Up to MERV 13 filtration
- Modine Controls System is available with BACnet compatibility option
- Front access to all components for ease-of-service
- UL60335 Compliant
- Designed, Engineered & Assembled in the USA
Options
- Energy recovery wheel with up to 100% economizer capability
- Hot water, steam or electric heating
- Powered relief
- Hot gas reheat with head pressure control for dehumidification
- Hot water valve and piping packages
- Split configurations available
Accessories
- Humidity sensor
- Discharge plenums (acoustic option available)
- Outdoor louvers
- Side trims
- Vibration mat
- Duct shrouds
- Wall sleeve and rear extension for customized solutions
STUDY Package with Acoustic Plenum
- Offered with the SchoolMate® single package vertical unit, this combination sets the bar high for acoustical performance.
- Modine conducted extensive sound attenuation research to develop this noise reducing design.