Sentinel® High Humidity Unit Ventilator
Providing cool, comfortable air can be an engineering challenge in climates where high humidity is present throughout the year. A single six row cooling coil may not be sufficient to provide the proper humidity control and maintain a comfortable room temperature in a classroom environment. The Sentinel High Humidity is designed to provide enhanced dehumidification capability in humid climates such as the Gulf Coast states.
- With a dedicated outside air pretreatment coil, the High Humidity Sentinel can introduce dehumidified, comfortable air into classrooms and provide high-quality ventilation.
- Dedicated outside air pretreatment coil to dehumidify outside air (up to 500 CFM)
- Outdoor air fan to ensure the specified volume of outdoor air is introduced into the space
- Precise Temperature and Humidity control
- Dedicated outdoor air pretreatment coil for humid outside air
- Comfort, adequate ventilation, and quiet operation
- For freeze protection, a one-row hot water coil or electric heat is available
- UL60335 Compliant
- Designed, Engineered & Assembled in the USA
- Available model sizes 30, 40, 50 and 60 nominal MBH
- Five models: Chilled water, hot water, steam or a combination of both chilled and hot water (two-pipe and four-pipe configurations)
- Energy Recovery Ventilation – preconditions outside air to reduce cooling/heating load on the unit, increasing efficiency
- BACnet or LonWorks compatible controls with the Modine Controls System
- Factory installed control valves and piping packages
- Three-speed switch
- Powered exhaust
Accessories
- Wall sleeve and rear extension for customized solutions
- Discharge plenums
- Duct shrouds
- Outdoor louvers
- Side trims