TurboChill™ FreeCool 200kW – 1830kW
TurboChill FreeCool 200 – 1830kW
The TurboChill™ is a high performance turbo chiller using the low GWP refrigerant R1234ze (GWP 7)
Twice as much free-cooling as equivalent thermosiphon products
Near silent, oil-free compressor operation
Exact match for load requirements
Features
- TurboChill range available with R134a refrigerant (GWP 1430) and the new low GWP refrigerant R1234ze (GWP 7)
- R134a Single circuit 200 – 945kW (TCC), 200 – 1000kW (TCF) / Dual circuit 200 – 1775kW (TCC), 200 – 1830kW (TCF)
- R1234ze Single circuit 200 – 640kW (TCC), 200 – 735kW (TCF) / Dual circuit 200 – 1260kW (TCC), 200 – 1430kW (TCF)
- 236 models, 150 of which are dual circuit models
- Free-cooling at up to 116% of nominal capacity for reduced operating costs and carbon footprint (TCF)
- Centrifugal compressor technology offers near silent compressor operation
- TT300, TT350 and TG310 fully modulating compressors
- Oil-free operation enhances heat exchanger efficiency
- Modular ‘V’ frame coil arrangement offers increased heat exchange area and improved air flow for increased efficiency
- Low sound ranges: Regular Quiet (R) and Extra Quiet (X)
- Polymer-coated microchannel coils for reduced life cycle costs and reduced footprint
-
Up to two compressors across a single circuit for reduced energy consumption at part load
Options
- Leak detection system for F Gas compliance (standard for R1234ze models)
- Automatic refrigerant pump down in the event of a refrigerant leak, which together with leak detection, qualifies the TurboChill™ for one additional BREEAM point (standard for R1234ze models)
- Corrosion-resistant condenser coils for corrosive atmospheres (option for FC models, standard otherwise)
- Actuated suction ball valves (R134a models only)
- Variable supply water temperature control to save power and raise the free-cooling threshold
-
Energy Manager is a compact, space saving analyser which enables monitoring of the TurboChill’s energy consumption locally and remotely via BMS connections
Chiller | Capacity | Max EER | Max ESEER | Refrigerant | Compressor Type | Circuits |
TurboChill Free Cool | 200-1830kW | 4.35 | 6.23 | R1234ze (TG310)R134a (TT300; TT350)
|
oil free centrifugal compressors | SingleDual |