OptiChill™ FreeCool

OptiChill™ FreeCool

500TR / 1759kW

US EXCLUSIVE

A low-energy, low-sound R513A (GWP 573) air-cooled screw chiller with a large cooling capacity to meet the requirements of colocation/ hyperscale data centers.

Enhanced economizers deliver unmatched free-cooling potential

On-board variable-speed water / glycol pumps & harmonic filtration delivers phenomenal space / plant savings 

Advanced controls platform offers uptime protection and optimized efficiency

OptiChill product virtual tour icon

Refrigeration System

  • High capacity twin screw compressors offer reliability and flexibility, with staged capacity control
  • Low GWP R513A refrigerant (GWP 573)
  • 8 stages of cooling across two compressors for more precise capacity match
  • Dual independent refrigeration circuits for resilience
  • Efficient shell and tube evaporator with freeze protection offers high evaporating temperatures
  • Economizers, each with dedicated EEV, to enhance compressor performance at full and part load operation

Chilled Water System

  • Up to 95% free-cooling via enhanced economizer technology that increases free cooling envelope, even in high ambient regions
  • Glycol containment system protects chiller while ensuring 100% chilled water delivery to the data center, increasing heat exchange efficiency
  • Increased operational evaporating temperature range allowing supply water temperatures to be increased, thus raising the free cooling threshold and giving enhanced compressor efficiency and reduced power input
  • Large surface area condenser coil with enhanced tube and fin for improved heat exchange and low noise
  • On-board variable speed pump, ensuring supply is perfectly matched to load while maintaining water-side TD and saving on external plant requirements

Controls

  • On-board active harmonic filtration, ensuring a clean power supply to the data center, while saving on external plant requirements
  • Automatic rescheduling of chilled water
  • Enhanced controls including fast start, load limiting and intelligent management of compressors, refrigerant and pumps
  • Modem link for remote monitoring

Construction

  • Latest fan technology reduces sound and power input
  • Robust construction with acoustic insulation features, that can perform in a wide range of climates / settings
  • Corrosion-resistant condenser coils for aggressive atmospheres
  • Optional Coil guards to help prevent fin damage.
Chiller Capacity Max EER Max ESEER Refrigerant Compressor Type Circuits
OptiChill Free Cool 1758.5kW 3.12 3.48 R513A Screw compressor Dual

Contact Us For More Information

The owner of this website has made a commitment to accessibility and inclusion, please report any problems that you encounter using the contact form on this website. This site uses the WP ADA Compliance Check plugin to enhance accessibility.