Air Cooled Condensers
Our Dry Coolers are designed in a range of cooling capacities to cover a wide spectrum of applications.
With an extensive cooling capacity of up to 1,882kW our Dry Cooler range has been engineered using the very best dry cooling technology and components to increase efficiency and deliver improved performance.
Coils
All units are equipped with highly efficient coils that are made from special profile aluminium fins and copper tube, In order to avoid possible damage to the tubes particular attention has been given to the design of the coil end plates.
Casings
The casings of our units are designed to allow easy access to internal components and are made from pre-painted galvanized steel sheet with
the following characteristics:
• high corrosion and impact resistance;
• resistant to low temperatures;
• non-toxic;
• does not produce polluting debris;
• completely covered in a protective plastic film.
Fan Motors
The standard fan motors are manufactured according to our specifications and are in compliance with the latest safety standards, and when possible they are fitted to the unit structure with an anti-vibration system.
Fan Guards
The fan guards are made from fiberglass charged polyamide or painted steel and are manufactured in compliance with strict safety standards.
Wiring
Wiring is carried out in robust junction boxes with access holes equipped with tear-proof cable glands.
Thank you for visiting this page of our website. If you wish to enquire about this product or have a forthcoming air conditioning requirement, please complete the form below and one of our experienced team will be in touch to address your query. (We always try to respond within 24 hours, excluding weekends and bank holidays).
Alternatively, if you would like to speak to someone, you can call us directly on the number below, or request a callback and one of our team will get in touch as soon as possible.
+44 (0)113 239 1000
Request call back