Chillers
Free Cool | DX | R410A | R407C
The Ultima Compact Chilller is a high efficiency, compact, air-cooled single/dual circuit chiller, which offers exceptional ESEER and EER ratings.
The Ultima Compact range has been engineered using the very best chiller technology and components to increase efficiency and deliver improved performance, incorporating next generation DSH scroll compressors.
ESEER of up to 4.42
Developed with low sound levels as a key factor in its design, the Ultima Compact Chilller is ideally applicable to a variety of environments including data centres, retail, manufacturing and leisure.
Available with an extensive range of pump options and buffer tanks to reduce installation time, foot print and operating costs.
Units within this range are non-Ecodesign compliant but can be used in process applications that are above >12°C supply water temperature, as these fall outside the Ecodesign parameters. Please refer to your Airedale account manager for full details
Product Downloads
Thank you for visiting this page of our website. If you wish to enquire about this product or have a forthcoming air conditioning requirement, please complete the form below and one of our experienced team will be in touch to address your query. (We always try to respond within 24 hours, excluding weekends and bank holidays).
Alternatively, if you would like to speak to someone, you can call us directly on the number below, or request a callback and one of our team will get in touch as soon as possible.
+44 (0)113 239 1000
Request call back