Back to top

Comfort Cooling

CW

Chilled Water Cassette2kW - 12kW

  • Chilled Water

The chilled water cassette is designed to optimise energy efficiency and air distribution performance. It combines unsurpassed flexibility and quality with quiet operation and effective control.

A neat, compact unit, the cassette is both smart and unobtrusive. The smaller sized model measures just 600mm² and will fit into the space of a standard ceiling tile. The cassette provides a versatile solution for a wide range of commercial, retail and leisure applications where maintaining comfortable temperature control of the environment is essential. With a diverse choice of options in terms of heating, cooling and airflow, the cassette allows the optimum model to be selected.

Artus™ and Cassette units are fully Ecodesign compliant

  • 11 models with cooling capacities from 2 – 11kW
  • Available in 2 pipe and 4 pipe configurations
  • Efficient AC backward curved fan technology as standard
  • Low sound
  • Slimline, aesthetic design
  • Flexible heating and cooling options
  • Electric heating option (two pipe variant only)
  • Fire-resistant, high impact polystyrene fascia to sit flush with the standard ceiling tile
  • Electro-mechanical or infra-red control options for ease of operation and efficient, remote temperature and fan speed control
  • Easy installation and maintenance – all principal components accessible from below

Features


  • 11 models for flexibility in heating, cooling and air flow
  • Available in 2 pipe and 4 pipe configurations
  • Efficient AC backward curved fan technology
  • Low sound
  • Neat, compact design
  • Smart, unobtrusive
  • Fresh air connection

Options

  • Heating based on a LPHW heating coil
  • Electric heating (two pipe variant only)



Make an Enquiry

Thank you for visiting this page of our website. If you wish to enquire about this product or have a forthcoming air conditioning requirement, please complete the form below and one of our experienced team will be in touch to address your query. (We always try to respond within 24 hours, excluding weekends and bank holidays).

Alternatively, if you would like to speak to someone, you can call us directly on the number below, or request a callback and one of our team will get in touch as soon as possible.

+44 (0)113 239 1000

Request call back




  • Related products

    • Artus™ Hybrid Fan Coil

      Artus™ Hybrid Fan Coil
      1.9kW - 2.8kW