Back to top

IT Cooling

Air cooled | DX | CW | R410A

InRak™10kW – 67kW

  • Air cooled
  • HFC R410A
  • Chilled Water
  • EC Fan
  • EC Inverter Compressor

The InRak™ is a high performance in-row cooling solution which precisely cools and conditions air in close proximity to the servers and provides industry-leading cooling for its footprint.

Advanced air flow management within the InRak™ innovatively transmits cooled air horizontally across the front of the server racks. This acts as a curtain, providing even cooling over the full height of the server rack whilst managing the aisle static pressure. Single circuit models of the InRak™ are available in DX or chilled water (CW) units and dual circuit in CW.

The compact, modular InRak™ is an ideal solution for:

  • Precise in rack cooling of medium density zones with 6kW – 20kW heat load per rack
  • Aisle containment pod; localised cooling or open aisle structure
  • Rooms with or without a floor void
  • Managing localised hot spots
  • Scalable IT environments
Units within the range are exempt from Ecodesign when applied in process cooling applications (i.e. data centres). CW units are exempt from Ecodesign, regardless of application. Please refer to your Airedale account manager for full details

Efficiency

  • EC electrically commutated centrifugal fans for up to 108.03 (n+1, CW) and 66% energy saving p.a. compared with conventional CRAC unit
  • Designed and optimised for R410A
  • EC 20 – 120rps inverter compressor for exact capacity match and high part load efficiency
  • Integration with a free cooling chiller for up to 50% energy savings

Flexibility

  • 12 models: 4 x single circuit DX, 4 x single circuit CW, 4 x dual circuit CW
  • Compact design for 83% more cooling per m² compared with a conventional CRAC unit
  • Top connection for rooms without a floor void

Resilience

  • Aisle pressure control managing pressure between hot and cold aisle
  • Automatic transfer switch
  • Hot swappable fans allowing fan assembly to be replaced while unit is running

Features

  • 10 – 67kW nominal cooling capacities
  • 17 – 100% variable capacity control
  • Can be integrated into a traditional hot or cold aisle system, but when applied with aisle containment, performance is significantly enhanced
  • Up to 83% more cooling/m² compared with conventional CRAC unit
  • Quiet, efficient scroll compressors
  • Efficient ‘A’ frame coil design for maximum heat exchanger area
  • Adaptable to your data centre’s particular requirement

Options

  • n + 1 fan configuration for increased efficiency and uptime
  • Dual power supply / static transfer switch
  • Air filtration
  • Water detection and automatic isolation
  • Isolation solenoid valves



Make an Enquiry

Thank you for visiting this page of our website. If you wish to enquire about this product or have a forthcoming air conditioning requirement, please complete the form below and one of our experienced team will be in touch to address your query. (We always try to respond within 24 hours, excluding weekends and bank holidays).

Alternatively, if you would like to speak to someone, you can call us directly on the number below, or request a callback and one of our team will get in touch as soon as possible.

+44 (0)113 239 1000

Request call back




  • Related products

    • InRak™ 300mm

      InRak™ 300mm
      8kW - 36kW

    • AireTile™

      AireTile™
      0.74 - 1.2 (m³/s)

    • OnRak™

      OnRak™
      3kW – 35kW