Back to top

Product Configurator


The Airedale Air Conditioning Product Configurator enables online configuration of products, helping you access the right system to meet your needs. A detailed, quick reference comparison matrix can be accessed for up to three products by selecting 'Mark for comparison'; this is easily printable for your reference.


Configure your products...

Showing results 10 - 18 of 29

View all
  • ECO™ Dry Coolers

    ECO™ Dry Coolers

    With an extensive cooling capacity of up to 1,882kW our Dry Cooler range has been engineered to increase efficiency and deliver improved performance.

    Mark for comparison

  • EasiCool™

    EasiCool™
    6-64kW

    Excellent value, modular package; ideal for small computer rooms & critical applications. 374 models in DX & Chilled Water

    Mark for comparison

  • EcoChill Air Cooled

    EcoChill Air Cooled
    6-46kW

    An energy efficient, R410A optimised compact air cooled chiller with heat pump.

    Mark for comparison

  • Ecotel™ DX

    Ecotel™ DX
    5-15kW

    The Ecotel™ is a self-contained, outdoor telecoms close control cabin cooler developed to cool outdoor telecommunication cabins

    Mark for comparison

  • Ecotel™ Free Cool

    Ecotel™ Free Cool
    5-15kW

    Versatile outdoor free cooling telecoms cabin cooler

    Mark for comparison

  • InRak™

    InRak™
    10kW – 67kW

    High performance in row IT cooling solution which provides industry-leading cooling for its footprint from 10kW – 67kW with an EER up to 108.03

    Mark for comparison

  • InRak™ 300mm

    InRak™ 300mm
    8kW - 36kW

    Precise and high performance 300mm in-row cooling solution which offers industry leading server rack cooling efficiency for its capacity.

    Mark for comparison

  • LogiCool™ FreeCool

    LogiCool™ FreeCool
    20kW / 40kW

    Packaged, outdoor free cooling chiller. An expandable, energy efficient solution for cooling high density servers

    Mark for comparison

  • OnRak™

    OnRak™
    3kW – 35kW

    The OnRak™ server rack air conditioner is a resilient rear door heat exchanger, designed to manage high discharge temperatures

    Mark for comparison

Showing results 10 - 18 of 29

View all